Specs/CAD
Unit : mm
Part Number | Nominal | d | D | t | h | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|
SWRS-1.6 | 1.6 | 1.70~+0.3 | 3.2-0.3~0 | 0.5 | 0.75 | 10 | 0.02 | 25.04 | CAD | Cart |
SWRS-2 | 2 | 2.20~+0.3 | 4-0.3~0 | 0.5 | 0.75 | 20 | 0.03 | 18.72 | CAD | Cart |
SWRS-2.5 | 2.5 | 2.70~+0.3 | 4.8-0.3~0 | 0.5 | 0.95 | 20 | 0.04 | 18.72 | CAD | Cart |
SWRS-3 | 3 | 3.20~+0.3 | 5.5-0.3~0 | 0.5 | 0.95 | 20 | 0.05 | 14.56 | CAD | Cart |
SWRS-4 | 4 | 4.30~+0.3 | 7-0.36~0 | 0.7 | 1.2 | 20 | 0.08 | 21.11 | CAD | Cart |
SWRS-5 | 5 | 5.30~+0.3 | 9-0.36~0 | 0.7 | 1.2 | 10 | 0.14 | 11.48 | CAD | Cart |
SWRS-6 | 6 | 6.40~+0.36 | 10-0.36~0 | 0.7 | 1.2 | 10 | 0.23 | 21.25 | CAD | Cart |
SWRS-8 | 8 | 8.40~+0.36 | 13-0.43~0 | 1 | 1.6 | 10 | 0.43 | 22.92 | CAD | Cart |
SWRS-10 | 10 | 10.50~+0.43 | 16-0.43~0 | 1 | 1.6 | 5 | 0.82 | 21.30 | CAD | Cart |
SWRS-12 | 12 | 130~+0.43 | 18-0.43~0 | 1.3 | 1.85 | 5 | 0.89 | 25.79 | CAD | Cart |
SWRS-16 | 16 | 170~+0.43 | 24-0.52~0 | 1.5 | 2.3 | 5 | 2 | 60.65 | CAD | Cart |
SWRS-20 | 20 | 210~+0.52 | 30-0.62~0 | 1.8 | 2.8 | 5 | 3.4 | 114.59 | CAD | Cart |
Related Services
Material/Finish
SWRS | |
---|---|
Main Body | Stainless steel |
Application
Vibration ResistantCharacteristics
- Ribs on both sides of the washer hook onto the bolt bearing surface and intended attachment section to prevent looseness due to vibration.
- Washers for loosing prevention. For connecting locations that cannot use other means such as adhesives.
- More effective for loosing prevention than standard spring washers.