Hints for Correctly Using NBK Products
Specs/CAD
Part Number | Applicable Nut | D | L | B Nominal of Width Across Flats | Lb Insertion Angle | Mass (g) |
Price (USD) |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|
SKW-6 | SHNRS-M6 | 19 | 32 | 17 | 9.5 | 42 | 74.74 | Cart |
SKW-8 | SHNRS-M8 | 22 | 32 | 19 | 9.5 | 53 | 74.74 | Cart |
SKW-10 | SHNRS-M10 | 27 | 39 | 24 | 12.7 | 93 | 74.74 | Cart |
SKW-12 | SHNRS-M12 | 29.5 | 41 | 24 | 12.7 | 106 | 74.74 | Cart |
SKW-16 | SHNRS-M16 | 37 | 52 | 32 | 19 | 215 | 74.74 | Cart |
Application
Mounting and removing the tamper resistant screwsCharacteristics
- Dedicated tool for removing theft prevention nuts SHNRS.