• Special Screws
  • Tamper Resistant Screws

SKW

Special Socket for Security Nut

Dimension Drawing

SKWSpecial Socket for Security Nut寸法図

Use in combination with a commercially available impact wrench or spanner, socket wrench, or ratchet handle.
O-ring and pin for impact wrench are supplied.

Specs/CAD

Part Number Applicable Nut D L B Nominal of Width Across Flats Lb Insertion Angle Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SKW-6 SHNRS-M6 19 32 17 9.5 1 42 70.57 CAD Cart
SKW-8 SHNRS-M8 22 32 19 9.5 1 53 70.57 CAD Cart
SKW-10 SHNRS-M10 27 39 24 12.7 1 93 70.57 CAD Cart
SKW-12 SHNRS-M12 29.5 41 24 12.7 1 106 70.57 CAD Cart
SKW-16 SHNRS-M16 37 52 32 19 1 215 70.57 CAD Cart

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time