• Special Screws
  • Tamper Resistant Screws

SKW-8

Sockets for Theft Prevention Nuts

  • Tamper Resistance

Hints for Correctly Using NBK Products


Dimension Drawing

SKWSpecial Socket for Security Nut寸法図

Use in combination with a commercially available impact wrench or spanner, socket wrench, or ratchet handle.
O-ring and pin for impact wrench are supplied.

Specs/CAD

Part Number Applicable Nut D L B Nominal of Width Across Flats Lb Insertion Angle Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SKW-8 SHNRS-M8 22 32 19 9.5 1 53 63.89 CAD Cart

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Dedicated tool for removing theft prevention nuts SHNRS.

Related Products

Theft Prevention NutsSHNRSSHNRS

SKWSockets for Theft Prevention Nuts


Product List

Most Read