Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable Wrench Type | Applicable Bit Type | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Bit | Driver | |||||||||||||
SRBS-M4-12 | M4 | 0.7 | 12 | 7.6 | 2.2 | SRX-20 | SRXB-20 | SRD-6.35 | 20 | 20 | 1.5 | 9.14 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SRBS | |
---|---|
Main Body | Equivalent to SUS304 |
Strength Class | Equivalent to A2-50 |
Application
Machinery, tools, equipment, and devices disassembly prevention・tampering prevention, theft prevention for outdoor facilities,
security measures, and safety measures
Characteristics
- Button head cap screws with a pin at the center of the hexalobular socket *1.
- This prevents mounting and removing with regular tools.
- Install and remove with SRX Dedicated Wrench or SRXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".