• Special Screws
  • Tamper Resistant Screws

SRBS-M5

Hexalobular Button Head Cap Screws with Pin

  • Tamper Resistance

Dimension Drawing

SRBSHexalobular Button Head Cap Screws with Pin寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Key Part No. Hexalobular Socket No. Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SRBS-M5-10 M5 0.8 10 9.5 2.75 SRX-25 25 20 2 11.07 CAD Cart
SRBS-M5-12 M5 0.8 12 9.5 2.75 SRX-25 25 20 2.3 11.98 CAD Cart
SRBS-M5-16 M5 0.8 16 9.5 2.75 SRX-25 25 20 2.8 12.60 CAD Cart
SRBS-M5-20 M5 0.8 20 9.5 2.75 SRX-25 25 20 3.3 13.51 CAD Cart
SRBS-M5-25 M5 0.8 25 9.5 2.75 SRX-25 25 20 4.1 14.45 CAD Cart
SRBS-M5-30 M5 0.8 30 9.5 2.75 SRX-25 25 20 4.9 16.88 CAD Cart
SRBS-M5-40 M5 0.8 40 9.5 2.75 SRX-25 25 20 6.4 19.66 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SRBS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery, tools, equipment, and devices disassembly prevention・
tampering prevention, theft prevention for outdoor facilities,
security measures, and safety measures

Characteristics

  • Button head cap screws with pin at the center of their hexalobular*1 socket.
  • Screws cannot be installed or removed by using standard tools.
  • Install and remove by using SRX Specialty Hexalobular Key.

*1: The hexalobular shape is prescribed by JIS B 1015:2008(ISO 10664:2005)“Hexalobular internal driving feature for bolts and screws”.


Related Products

Install and remove by using SRX Specialty Hexalobular Key.
SRX

SRBSHexalobular Button Head Cap Screws with Pin


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time