Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable Wrench Type | Applicable Bit Type | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Bit | Driver | |||||||||||||
SRFXS-M3-6 | M3 | 0.5 | 6 | 6 | 1.75 | SRX-10 | SRXB-10 | SRD-6.35 | 10 | 10 | 0.48 | 8.65 | CAD | Cart |
SRFXS-M3-8 | M3 | 0.5 | 8 | 6 | 1.75 | SRX-10 | SRXB-10 | SRD-6.35 | 10 | 10 | 0.56 | 8.65 | CAD | Cart |
SRFXS-M3-10 | M3 | 0.5 | 10 | 6 | 1.75 | SRX-10 | SRXB-10 | SRD-6.35 | 10 | 10 | 0.64 | 9.31 | CAD | Cart |
SRFXS-M3-12 | M3 | 0.5 | 12 | 6 | 1.75 | SRX-10 | SRXB-10 | SRD-6.35 | 10 | 10 | 0.72 | 9.70 | CAD | Cart |
SRFXS-M4-8 | M4 | 0.7 | 8 | 8 | 2.3 | SRX-20 | SRXB-20 | SRD-6.35 | 20 | 10 | 1 | 8.65 | CAD | Cart |
SRFXS-M4-10 | M4 | 0.7 | 10 | 8 | 2.3 | SRX-20 | SRXB-20 | SRD-6.35 | 20 | 10 | 1.2 | 8.65 | CAD | Cart |
SRFXS-M4-12 | M4 | 0.7 | 12 | 8 | 2.3 | SRX-20 | SRXB-20 | SRD-6.35 | 20 | 10 | 1.3 | 9.31 | CAD | Cart |
SRFXS-M4-16 | M4 | 0.7 | 16 | 8 | 2.3 | SRX-20 | SRXB-20 | SRD-6.35 | 20 | 10 | 1.6 | 9.70 | CAD | Cart |
SRFXS-M4-20 | M4 | 0.7 | 20 | 8 | 2.3 | SRX-20 | SRXB-20 | SRD-6.35 | 20 | 10 | 1.9 | 11.12 | CAD | Cart |
SRFXS-M5-10 | M5 | 0.8 | 10 | 10 | 2.8 | SRX-25 | SRXB-25 | SRD-6.35 | 25 | 10 | 2.1 | 14.77 | CAD | Cart |
SRFXS-M5-12 | M5 | 0.8 | 12 | 10 | 2.8 | SRX-25 | SRXB-25 | SRD-6.35 | 25 | 10 | 2.3 | 11.96 | CAD | Cart |
SRFXS-M5-16 | M5 | 0.8 | 16 | 10 | 2.8 | SRX-25 | SRXB-25 | SRD-6.35 | 25 | 10 | 2.8 | 13.02 | CAD | Cart |
SRFXS-M5-20 | M5 | 0.8 | 20 | 10 | 2.8 | SRX-25 | SRXB-25 | SRD-6.35 | 25 | 10 | 3.3 | 13.82 | CAD | Cart |
SRFXS-M5-25 | M5 | 0.8 | 25 | 10 | 2.8 | SRX-25 | SRXB-25 | SRD-6.35 | 25 | 10 | 3.9 | 14.94 | CAD | Cart |
SRFXS-M6-10 | M6 | 1 | 10 | 12 | 3.4 | SRX-30 | SRXB-30 | SRD-6.35 | 30 | 10 | 3.3 | 15.26 | CAD | Cart |
SRFXS-M6-12 | M6 | 1 | 12 | 12 | 3.4 | SRX-30 | SRXB-30 | SRD-6.35 | 30 | 10 | 3.7 | 15.26 | CAD | Cart |
SRFXS-M6-16 | M6 | 1 | 16 | 12 | 3.4 | SRX-30 | SRXB-30 | SRD-6.35 | 30 | 10 | 4.4 | 15.94 | CAD | Cart |
SRFXS-M6-20 | M6 | 1 | 20 | 12 | 3.4 | SRX-30 | SRXB-30 | SRD-6.35 | 30 | 10 | 5.2 | 16.60 | CAD | Cart |
SRFXS-M6-25 | M6 | 1 | 25 | 12 | 3.4 | SRX-30 | SRXB-30 | SRD-6.35 | 30 | 10 | 6.1 | 18.90 | CAD | Cart |
SRFXS-M6-30 | M6 | 1 | 30 | 12 | 3.4 | SRX-30 | SRXB-30 | SRD-6.35 | 30 | 10 | 7 | 20.75 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SRFXS | |
---|---|
Main Body | Equivalent to SUS304 |
Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities / Security measures / Safety measuresCharacteristics
- Flat head bolt with a pin at the center of the hexalobular socket *1.
- This prevents mounting and removing with regular tools.
- Install and remove with SRX Dedicated Wrench or SRXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".