• Special Screws
  • Tamper Resistant Screws

SRFXS

Flat Head Screw with Hexalobular Socket (with Pin)

  • Tamper Resistance

Dimension Drawing

SRFXSFlat Head Screw with Hexalobular Socket (with Pin)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable wrench Hexalobular Socket No. Qty per pack Mass(g) Price
(USD)
CAD Standard
SRFXS-M3-6 M3 0.5 6 6 1.75 SRX-10 10 10 0.48 8.20 CAD Cart
SRFXS-M3-8 M3 0.5 8 6 1.75 SRX-10 10 10 0.56 8.20 CAD Cart
SRFXS-M3-10 M3 0.5 10 6 1.75 SRX-10 10 10 0.64 8.83 CAD Cart
SRFXS-M3-12 M3 0.5 12 6 1.75 SRX-10 10 10 0.72 9.30 CAD Cart
SRFXS-M4-8 M4 0.7 8 8 2.3 SRX-20 20 10 1.0 8.20 CAD Cart
SRFXS-M4-10 M4 0.7 10 8 2.3 SRX-20 20 10 1.2 8.20 CAD Cart
SRFXS-M4-12 M4 0.7 12 8 2.3 SRX-20 20 10 1.3 8.83 CAD Cart
SRFXS-M4-16 M4 0.7 16 8 2.3 SRX-20 20 10 1.6 9.30 CAD Cart
SRFXS-M4-20 M4 0.7 20 8 2.3 SRX-20 20 10 1.9 10.56 CAD Cart
SRFXS-M5-10 M5 0.8 10 10 2.8 SRX-25 25 10 2.1 14.01 CAD Cart
SRFXS-M5-12 M5 0.8 12 10 2.8 SRX-25 25 10 2.3 11.35 CAD Cart
SRFXS-M5-16 M5 0.8 16 10 2.8 SRX-25 25 10 2.8 12.60 CAD Cart
SRFXS-M5-20 M5 0.8 20 10 2.8 SRX-25 25 10 3.3 13.24 CAD Cart
SRFXS-M5-25 M5 0.8 25 10 2.8 SRX-25 25 10 3.9 14.18 CAD Cart
SRFXS-M6-10 M6 1 10 12 3.4 SRX-30 30 10 3.3 14.49 CAD Cart
SRFXS-M6-12 M6 1 12 12 3.4 SRX-30 30 10 3.7 14.49 CAD Cart
SRFXS-M6-16 M6 1 16 12 3.4 SRX-30 30 10 4.4 15.26 CAD Cart
SRFXS-M6-20 M6 1 20 12 3.4 SRX-30 30 10 5.2 15.89 CAD Cart
SRFXS-M6-25 M6 1 25 12 3.4 SRX-30 30 10 6.1 18.12 CAD Cart
SRFXS-M6-30 M6 1 30 12 3.4 SRX-30 30 10 7.0 19.68 CAD Cart
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
SRFXS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention・
tampering prevention / Theft prevention for outdoor facilities /
Security measures / Safety measures

Characteristics

  • Flat Head Bolt with a Pin at the center of Hexalobular Socket*1.
  • It cannot be mounted or removed by normal tools.
  • Use a dedicated wrench SRX for mounting and removing.

*1: The shape of hexalobular socket is defined in JIS B 1015: 2008 (ISO 10664: 2005) "Hexalobular Socket for Male Screw Parts."


Related Products

Washer for Flat Head Screw SWAS-RW is available.
SWAS-RW

SRFXSFlat Head Screw with Hexalobular Socket (with Pin)

Use a dedicated wrench SRX for mounting and removing.
SRX

SRFXSFlat Head Screw with Hexalobular Socket (with Pin)


Product List

Most Read