• Special Screws
  • Tamper Resistant Screws

SRGS

Button Head Cap Screws with Five-Lobe Holes (with Pin)

  • Tamper Resistance

Dimension Drawing

SRGSButton Head Cap Screws with Five-Lobe Holes (with Pin)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
40
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver
Part No.
Qty per pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SRGS-M3-6 M3 0.5 6 5.7 1.65 SRGB-3 SRD-6.35 10 0.43 8.22 CAD Cart
SRGS-M3-8 M3 0.5 8 5.7 1.65 SRGB-3 SRD-6.35 10 0.52 8.22 CAD Cart
SRGS-M3-10 M3 0.5 10 5.7 1.65 SRGB-3 SRD-6.35 10 0.6 8.36 CAD Cart
SRGS-M3-12 M3 0.5 12 5.7 1.65 SRGB-3 SRD-6.35 10 0.68 8.82 CAD Cart
SRGS-M3-16 M3 0.5 16 5.7 1.65 SRGB-3 SRD-6.35 10 0.85 9.37 CAD Cart
SRGS-M3-20 M3 0.5 20 5.7 1.65 SRGB-3 SRD-6.35 10 1 10.34 CAD Cart
SRGS-M4-6 M4 0.7 6 7.6 2.2 SRGB-4 SRD-6.35 10 0.88 8.52 CAD Cart
SRGS-M4-8 M4 0.7 8 7.6 2.2 SRGB-4 SRD-6.35 10 1 8.52 CAD Cart
SRGS-M4-10 M4 0.7 10 7.6 2.2 SRGB-4 SRD-6.35 10 1.2 8.82 CAD Cart
SRGS-M4-12 M4 0.7 12 7.6 2.2 SRGB-4 SRD-6.35 10 1.3 9.06 CAD Cart
SRGS-M4-16 M4 0.7 16 7.6 2.2 SRGB-4 SRD-6.35 10 1.6 9.67 CAD Cart
SRGS-M4-20 M4 0.7 20 7.6 2.2 SRGB-4 SRD-6.35 10 2 11.10 CAD Cart
SRGS-M4-25 M4 0.7 25 7.6 2.2 SRGB-4 SRD-6.35 10 2.3 11.69 CAD Cart
SRGS-M4-30 M4 0.7 30 7.6 2.2 SRGB-4 SRD-6.35 10 2.7 12.78 CAD Cart
SRGS-M4-40 M4 0.7 40 7.6 2.2 SRGB-4 SRD-6.35 10 3.4 14.29 CAD Cart
SRGS-M5-10 M5 0.8 10 9.5 2.75 SRGB-56 SRD-6.35 10 2.1 11.69 CAD Cart
SRGS-M5-12 M5 0.8 12 9.5 2.75 SRGB-56 SRD-6.35 10 2.4 12.04 CAD Cart
SRGS-M5-16 M5 0.8 16 9.5 2.75 SRGB-56 SRD-6.35 10 2.9 13.07 CAD Cart
SRGS-M5-20 M5 0.8 20 9.5 2.75 SRGB-56 SRD-6.35 10 3.4 14.29 CAD Cart
SRGS-M5-25 M5 0.8 25 9.5 2.75 SRGB-56 SRD-6.35 10 3.9 15.34 CAD Cart
SRGS-M5-30 M5 0.8 30 9.5 2.75 SRGB-56 SRD-6.35 10 4.6 16.87 CAD Cart
SRGS-M5-40 M5 0.8 40 9.5 2.75 SRGB-56 SRD-6.35 10 5.7 20.64 CAD Cart
SRGS-M6-10 M6 1 10 10.5 3.3 SRGB-56 SRD-6.35 10 3.2 13.98 CAD Cart
SRGS-M6-12 M6 1 12 10.5 3.3 SRGB-56 SRD-6.35 10 3.5 14.12 CAD Cart
SRGS-M6-16 M6 1 16 10.5 3.3 SRGB-56 SRD-6.35 10 4.2 15.64 CAD Cart
SRGS-M6-20 M6 1 20 10.5 3.3 SRGB-56 SRD-6.35 10 4.9 17.17 CAD Cart
SRGS-M6-25 M6 1 25 10.5 3.3 SRGB-56 SRD-6.35 10 5.7 19.45 CAD Cart
SRGS-M6-30 M6 1 30 10.5 3.3 SRGB-56 SRD-6.35 10 6.6 20.64 CAD Cart
SRGS-M6-40 M6 1 40 10.5 3.3 SRGB-56 SRD-6.35 10 8.3 24.60 CAD Cart
SRGS-M6-50 M6 1 50 10.5 3.3 SRGB-56 SRD-6.35 10 10 30.80 CAD Cart
SRGS-M8-16 M8 1.25 16 14 4.4 SRGB-8 SRD-6.35 5 8.2 14.12 CAD Cart
SRGS-M8-20 M8 1.25 20 14 4.4 SRGB-8 SRD-6.35 5 9.4 15.80 CAD Cart
SRGS-M8-25 M8 1.25 25 14 4.4 SRGB-8 SRD-6.35 5 11 17.63 CAD Cart
SRGS-M8-30 M8 1.25 30 14 4.4 SRGB-8 SRD-6.35 5 13 19.60 CAD Cart
SRGS-M8-40 M8 1.25 40 14 4.4 SRGB-8 SRD-6.35 5 16 22.01 CAD Cart
SRGS-M8-50 M8 1.25 50 14 4.4 SRGB-8 SRD-6.35 5 19 26.53 CAD Cart
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
SRGS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /
Security measures / Safety measures

Characteristics

  • Button head cap screws with a pin at the center of the five slots, inspired by plum blossoms. Also suitable for decorative uses.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRGB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

Install and remove withSRGBDedicated Bits andSRDDedicated Magnetic Screwdriver together.
SRGB

SRGSButton Head Cap Screws with Five-Lobe Holes (with Pin)

Dedicated Magnet ScrewdriversSRD
SRD

SRGSButton Head Cap Screws with Five-Lobe Holes (with Pin)


Product List

Most Read