• Special Screws
  • Tamper Resistant Screws

SRGS-M3-8

Button Head Cap Screws with Five-Lobe Holes (with Pin)

Dimension Drawing

SRGSButton Head Cap Screws with Five-Lobe Holes (with Pin)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver
Part No.
Qty per pack Mass
(g)
Price
(USD)
CAD Standard
SRGS-M3-8 M3 0.5 8 5.7 1.65 SRGB-3 SRD-6.35 10 0.52 8.30 CAD Cart

When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SRGS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/tampering prevention / Theft prevention for outdoor facilities /
Security measures / Safety measures

Characteristics

  • Button head cap screws with a pin at the center of the five slots, inspired by plum blossoms. Also suitable for decorative uses.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRGB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time