Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. |
Qty per pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SRGS-M4-6 | M4 | 0.7 | 6 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 0.88 | 8.83 | CAD | Cart |
SRGS-M4-8 | M4 | 0.7 | 8 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 1 | 8.83 | CAD | Cart |
SRGS-M4-10 | M4 | 0.7 | 10 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 1.2 | 9.14 | CAD | Cart |
SRGS-M4-12 | M4 | 0.7 | 12 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 1.3 | 9.48 | CAD | Cart |
SRGS-M4-16 | M4 | 0.7 | 16 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 1.6 | 9.93 | CAD | Cart |
SRGS-M4-20 | M4 | 0.7 | 20 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 2 | 11.51 | CAD | Cart |
SRGS-M4-25 | M4 | 0.7 | 25 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 2.3 | 12.12 | CAD | Cart |
SRGS-M4-30 | M4 | 0.7 | 30 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 2.7 | 13.24 | CAD | Cart |
SRGS-M4-40 | M4 | 0.7 | 40 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 3.4 | 14.81 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SRGS | |
---|---|
Main Body | Equivalent to SUS304 |
Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- Button head cap screws with a pin at the center of the five slots, inspired by plum blossoms. Also suitable for decorative uses.
- This prevents mounting and removing with regular tools.
- Install and remove with SRGB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.