Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. |
Qty per pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SRGS-M8-16 | M8 | 1.25 | 16 | 14 | 4.4 | SRGB-8 | SRD-6.35 | 5 | 8.2 | 14.64 | CAD | Cart |
SRGS-M8-20 | M8 | 1.25 | 20 | 14 | 4.4 | SRGB-8 | SRD-6.35 | 5 | 9.4 | 16.38 | CAD | Cart |
SRGS-M8-25 | M8 | 1.25 | 25 | 14 | 4.4 | SRGB-8 | SRD-6.35 | 5 | 11 | 18.27 | CAD | Cart |
SRGS-M8-30 | M8 | 1.25 | 30 | 14 | 4.4 | SRGB-8 | SRD-6.35 | 5 | 13 | 20.31 | CAD | Cart |
SRGS-M8-40 | M8 | 1.25 | 40 | 14 | 4.4 | SRGB-8 | SRD-6.35 | 5 | 16 | 22.82 | CAD | Cart |
SRGS-M8-50 | M8 | 1.25 | 50 | 14 | 4.4 | SRGB-8 | SRD-6.35 | 5 | 19 | 27.52 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SRGS | |
---|---|
Main Body | Equivalent to SUS304 |
Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- Button head cap screws with a pin at the center of the five slots, inspired by plum blossoms. Also suitable for decorative uses.
- This prevents mounting and removing with regular tools.
- Install and remove with SRGB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.