Specs/CAD
Unit : mm
Part Number | B | Applicable Hex Socket Screw | Qty per Pack | Mass (g) |
Price (USD) |
Standard | |
---|---|---|---|---|---|---|---|
SRHS | SRHFS | ||||||
SRHB-2 | 2 | SRHS-M3 | SRHFS-M3 | 1 | 4.81 | 8.12 | Cart |
SRHB-2.5 | 2.5 | SRHS-M4 | SRHFS-M4 | 1 | 4.93 | 8.12 | Cart |
SRHB-3 | 3 | SRHS-M5 | SRHFS-M5 | 1 | 4.85 | 8.12 | Cart |
SRHB-4 | 4 | SRHS-M6 | SRHFS-M6 | 1 | 6.31 | 8.12 | Cart |
SRHB-5 | 5 | - | SRHFS-M8 | 1 | 5.51 | 8.12 | Cart |
SRHB-6 | 6 | - | SRHFS-M10 | 1 | 5.98 | 8.12 | Cart |
Application
Mounting and removing the tamper resistant screwsCharacteristics
- Short bit for tamper resistant screws SRHSSRHFS with a pin at the hex socket center.
- Use in combination with the dedicated magnetic screwdriver SRD and commercial bit-interchangeable screwdrivers.
- Torque management of tamper resistant screws is possible by use in combination with a torque screwdriver or torque wrench.
- If combining with a tool with a deep bit insertion depth, use the SKABA Adapter for Short Bit. SKABA