• Special Screws
  • Tamper Resistant Screws

SRHFS

Hex Socket Flat Head Bolt (with Pin)

  • Tamper Resistance

Dimension Drawing

SRHFSHex Socket Flat Head Bolts (with Pin)寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
8
10
L
All
6
8
10
12
16
20
25
30
40
50
35

Unit : mm

Part Number M L D1 L1 B Bit Part No. Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SRHFS-M3-6 3 6 6 1.75 2 - 10 0.53 11.06 CAD Cart
SRHFS-M3-8 3 8 6 1.75 2 - 10 0.61 11.06 CAD Cart
SRHFS-M3-10 3 10 6 1.75 2 - 10 0.69 11.52 CAD Cart
SRHFS-M3-12 3 12 6 1.75 2 - 10 0.77 11.98 CAD Cart
SRHFS-M3-16 3 16 6 1.75 2 - 10 0.94 13.51 CAD Cart
SRHFS-M3-20 3 20 6 1.75 2 - 10 1.1 14.59 CAD Cart
SRHFS-M3-25 3 25 6 1.75 2 - 10 1.4 16.58 CAD Cart
SRHFS-M4-8 4 8 8 2.3 2.5 - 10 1.2 11.06 CAD Cart
SRHFS-M4-10 4 10 8 2.3 2.5 - 10 1.4 11.06 CAD Cart
SRHFS-M4-12 4 12 8 2.3 2.5 - 10 1.5 11.52 CAD Cart
SRHFS-M4-16 4 16 8 2.3 2.5 - 10 1.8 11.98 CAD Cart
SRHFS-M4-20 4 20 8 2.3 2.5 - 10 2.2 13.51 CAD Cart
SRHFS-M4-25 4 25 8 2.3 2.5 - 10 2.5 14.59 CAD Cart
SRHFS-M4-30 4 30 8 2.3 2.5 - 10 2.9 15.53 CAD Cart
SRHFS-M5-8 5 8 10 2.8 3 - 10 2.3 18.12 CAD Cart
SRHFS-M5-10 5 10 10 2.8 3 - 10 2.5 18.12 CAD Cart
SRHFS-M5-12 5 12 10 2.8 3 - 10 2.7 14.59 CAD Cart
SRHFS-M5-16 5 16 10 2.8 3 - 10 3.2 16.58 CAD Cart
SRHFS-M5-20 5 20 10 2.8 3 - 10 3.7 17.05 CAD Cart
SRHFS-M5-25 5 25 10 2.8 3 - 10 4.2 18.12 CAD Cart
SRHFS-M5-30 5 30 10 2.8 3 - 10 4.8 20.58 CAD Cart
SRHFS-M5-40 5 40 10 2.8 3 - 10 6 25.16 CAD Cart
SRHFS-M5-50 5 50 10 2.8 3 - 10 7.4 31.30 CAD Cart
SRHFS-M6-10 6 10 12 3.4 4 - 10 3.9 18.58 CAD Cart
SRHFS-M6-12 6 12 12 3.4 4 - 10 4.3 18.58 CAD Cart
SRHFS-M6-16 6 16 12 3.4 4 - 10 5 19.66 CAD Cart
SRHFS-M6-20 6 20 12 3.4 4 - 10 5.7 20.58 CAD Cart
SRHFS-M6-25 6 25 12 3.4 4 - 10 6.5 23.63 CAD Cart
SRHFS-M6-30 6 30 12 3.4 4 - 10 7.4 25.63 CAD Cart
SRHFS-M6-35 6 35 12 3.4 4 - 10 8.3 29.76 CAD Cart
SRHFS-M6-40 6 40 12 3.4 4 - 10 9.1 29.76 CAD Cart
SRHFS-M6-50 6 50 12 3.4 4 - 10 12 36.37 CAD Cart
SRHFS-M8-10 8 10 16 4.7 5 - 10 9 36.37 CAD Cart
SRHFS-M8-12 8 12 16 4.7 5 - 10 9 36.37 CAD Cart
SRHFS-M8-16 8 16 16 4.7 5 - 10 11 36.37 CAD Cart
SRHFS-M8-20 8 20 16 4.7 5 - 10 12 36.83 CAD Cart
SRHFS-M8-25 8 25 16 4.7 5 - 10 13 25.16 CAD Cart
SRHFS-M8-30 8 30 16 4.7 5 - 10 15 45.43 CAD Cart
SRHFS-M8-35 8 35 16 4.7 5 - 10 17 54.01 CAD Cart
SRHFS-M8-40 8 40 16 4.7 5 - 10 18 50.04 CAD Cart
SRHFS-M8-50 8 50 16 4.7 5 - 10 23 59.54 CAD Cart
SRHFS-M10-25 10 25 18.3 5.6 6 - 10 19 148.22 CAD Cart
SRHFS-M10-30 10 30 18.3 5.6 6 - 10 23 154.95 CAD Cart
SRHFS-M10-40 10 40 18.3 5.6 6 - 10 29 170.30 CAD Cart

When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
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
SRHFS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /
Security measures / Safety measures

Characteristics

  • Flat head bolts with pin at the center of their socket.
  • This prevents mounting and removing with regular tools.
  • Use a dedicated wrench SRH for mounting and removing.

Related Products

SRH

Use a dedicated wrench SRH for mounting and removing.
SRH

SRHFSHex Socket Flat Head Bolts (with Pin)


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time