• Special Screws
  • Tamper Resistant Screws

SRHFS-M4

Hex Socket Flat Head Bolt (with Pin)

  • Tamper Resistance

Dimension Drawing

SRHFSHex Socket Flat Head Bolts (with Pin)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Bit Part No. Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SRHFS-M4-8 M4 0.7 8 8 2.3 2.5 - 10 1.2 11.34 CAD Cart
SRHFS-M4-10 M4 0.7 10 8 2.3 2.5 - 10 1.4 11.34 CAD Cart
SRHFS-M4-12 M4 0.7 12 8 2.3 2.5 - 10 1.5 11.82 CAD Cart
SRHFS-M4-16 M4 0.7 16 8 2.3 2.5 - 10 1.8 12.29 CAD Cart
SRHFS-M4-20 M4 0.7 20 8 2.3 2.5 - 10 2.2 13.86 CAD Cart
SRHFS-M4-25 M4 0.7 25 8 2.3 2.5 - 10 2.5 14.97 CAD Cart
SRHFS-M4-30 M4 0.7 30 8 2.3 2.5 - 10 2.9 15.92 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SRHFS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /
Security measures / Safety measures

Characteristics

  • Flat head bolts with pin at the center of their socket.
  • This prevents mounting and removing with regular tools.
  • Use a dedicated wrench SRH for mounting and removing.

Related Products

Use a dedicated wrench SRH for mounting and removing.
SRH

SRHFSHex Socket Flat Head Bolts (with Pin)


Product List

Most Read