Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Applicable Wrench Type | Applicable Bit Type | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Bit | Driver | |||||||||||||
SRHFS-M4-16 | M4 | 0.7 | 16 | 8 | 2.3 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 10 | 1.8 | 12.29 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SRHFS | |
---|---|
Main Body | Equivalent to SUS304 |
Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- Flat head bolts with pin at the center of their socket.
- This prevents mounting and removing with regular tools.
- Install and remove with SRH Dedicated Wrench or SRHB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.