Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Applicable Wrench Type | Applicable Bit Type | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Bit | Driver | |||||||||||||
SRHS-M3-6 | M3 | 0.5 | 6 | 5.7 | 1.65 | 2 | SRH-2 | SRHB-2 | SRD-6.35 | 20 | 0.48 | 11.96 | CAD | Cart |
SRHS-M3-8 | M3 | 0.5 | 8 | 5.7 | 1.65 | 2 | SRH-2 | SRHB-2 | SRD-6.35 | 20 | 0.57 | 11.96 | CAD | Cart |
SRHS-M3-10 | M3 | 0.5 | 10 | 5.7 | 1.65 | 2 | SRH-2 | SRHB-2 | SRD-6.35 | 20 | 0.65 | 12.29 | CAD | Cart |
SRHS-M3-12 | M3 | 0.5 | 12 | 5.7 | 1.65 | 2 | SRH-2 | SRHB-2 | SRD-6.35 | 20 | 0.73 | 12.84 | CAD | Cart |
SRHS-M3-16 | M3 | 0.5 | 16 | 5.7 | 1.65 | 2 | SRH-2 | SRHB-2 | SRD-6.35 | 20 | 0.93 | 13.02 | CAD | Cart |
SRHS-M4-6 | M4 | 0.7 | 6 | 7.6 | 2.2 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 20 | 1.1 | 11.96 | CAD | Cart |
SRHS-M4-8 | M4 | 0.7 | 8 | 7.6 | 2.2 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 20 | 1.2 | 11.96 | CAD | Cart |
SRHS-M4-10 | M4 | 0.7 | 10 | 7.6 | 2.2 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 20 | 1.4 | 12.29 | CAD | Cart |
SRHS-M4-12 | M4 | 0.7 | 12 | 7.6 | 2.2 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 20 | 1.5 | 12.84 | CAD | Cart |
SRHS-M4-16 | M4 | 0.7 | 16 | 7.6 | 2.2 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 20 | 1.8 | 13.02 | CAD | Cart |
SRHS-M4-20 | M4 | 0.7 | 20 | 7.6 | 2.2 | 2.5 | SRH-2.5 | SRHB-2.5 | SRD-6.35 | 20 | 2.2 | 14.88 | CAD | Cart |
SRHS-M5-10 | M5 | 0.8 | 10 | 9.5 | 2.75 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 20 | 2 | 16.08 | CAD | Cart |
SRHS-M5-12 | M5 | 0.8 | 12 | 9.5 | 2.75 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 20 | 2.3 | 16.92 | CAD | Cart |
SRHS-M5-16 | M5 | 0.8 | 16 | 9.5 | 2.75 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 20 | 2.8 | 17.59 | CAD | Cart |
SRHS-M5-20 | M5 | 0.8 | 20 | 9.5 | 2.75 | 3 | SRH-3 | SRHB-3 | SRD-6.35 | 20 | 3.3 | 18.73 | CAD | Cart |
SRHS-M6-10 | M6 | 1 | 10 | 10.5 | 3.3 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 3.3 | 9.54 | CAD | Cart |
SRHS-M6-12 | M6 | 1 | 12 | 10.5 | 3.3 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 3.6 | 9.54 | CAD | Cart |
SRHS-M6-16 | M6 | 1 | 16 | 10.5 | 3.3 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 4.3 | 10.46 | CAD | Cart |
SRHS-M6-20 | M6 | 1 | 20 | 10.5 | 3.3 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 5.1 | 11.63 | CAD | Cart |
SRHS-M6-25 | M6 | 1 | 25 | 10.5 | 3.3 | 4 | SRH-4 | SRHB-4 | SRD-6.35 | 10 | 6.1 | 13.00 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SRHS | |
---|---|
Main Body | Equivalent to SUS304 |
Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities / Security measures / Safety measuresCharacteristics
- Button head cap screws with pin at the center of their socket.
- This prevents mounting and removing with regular tools.
- Install and remove with SRH Dedicated Wrench or SRHB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.