Specs/CAD
Unit : mm
Part Number | Screw Part No. | L | b | Mass (g) |
Price (USD) |
QTY (Piece) |
---|---|---|---|---|---|---|
SROT-410 | SROS-M3・M4 | 180 | 8 | 94 | 102.13 | Cart |
SROT-510 | SROS-M5 | 185 | 10 | 127 | 102.13 | Cart |
Grip color may vary depending on the lot.
Application
Mounting and removing the tamper resistant screwsCharacteristics
- Dedicated screwdriver for one side pan head machine screws SROS.