• Special Screws
  • Tamper Resistant Screws

Three-Lobe Socket Bits (with Pin) for Tamper Resistant Screws

SRSAB

  • Tamper Resistance

Dimension Drawing

SRSABThree-Lobe Socket Bits (with Pin) for Tamper Resistant Screws寸法図

Specs/CAD

Unit : mm

Part Number Screw Part No. L B Mass
(g)
Price
(USD)
QTY
(Piece)
SRSAB-3 SRSAS-M3 32 6.35 5.9 49.32 Cart
SRSAB-4 SRSAS-M4 32 6.35 7 49.32 Cart
SRSAB-56 SRSAS-M5/SRSAS-M6 32 6.35 7.3 49.32 Cart
SRSAB-8 SRSAS-M8 32 6.35 8.3 49.32 Cart

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Button Head Cap Screws with Five-Lobe Holes (with Pin) SRSAS Dedicated Bits.Install and remove with  SRD Dedicated Magnetic Screwdriver together.

Related Products

Button Head Cap Screws with Three-Lobe Holes (with Pin) SRSAS
SRSAS

SRSABThree-Lobe Socket Bits (with Pin) for Tamper Resistant Screws

Dedicated Magnet Screwdrivers SRD
SRD

SRSABThree-Lobe Socket Bits (with Pin) for Tamper Resistant Screws


Product List

Click here to see Tamper Resistant Screws

Click here to see Special Screws