Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | t | Bit Part No. | Screwdriver Part No. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SRSAS-M4-6 | M4 | 0.7 | 6 | 7.6 | 2.2 | 1.3 | SRSAB-4 | SRD-6.35 | 10 | 0.89 | 22.66 | CAD | Cart |
SRSAS-M4-8 | M4 | 0.7 | 8 | 7.6 | 2.2 | 1.3 | SRSAB-4 | SRD-6.35 | 10 | 1.1 | 22.66 | CAD | Cart |
SRSAS-M4-10 | M4 | 0.7 | 10 | 7.6 | 2.2 | 1.3 | SRSAB-4 | SRD-6.35 | 10 | 1.2 | 23.15 | CAD | Cart |
SRSAS-M4-12 | M4 | 0.7 | 12 | 7.6 | 2.2 | 1.3 | SRSAB-4 | SRD-6.35 | 10 | 1.4 | 24.53 | CAD | Cart |
SRSAS-M4-16 | M4 | 0.7 | 16 | 7.6 | 2.2 | 1.3 | SRSAB-4 | SRD-6.35 | 10 | 1.7 | 25.27 | CAD | Cart |
SRSAS-M4-20 | M4 | 0.7 | 20 | 7.6 | 2.2 | 1.3 | SRSAB-4 | SRD-6.35 | 10 | 2 | 29.27 | CAD | Cart |
SRSAS-M4-25 | M4 | 0.7 | 25 | 7.6 | 2.2 | 1.3 | SRSAB-4 | SRD-6.35 | 10 | 2.4 | 31.20 | CAD | Cart |
SRSAS-M4-30 | M4 | 0.7 | 30 | 7.6 | 2.2 | 1.3 | SRSAB-4 | SRD-6.35 | 10 | 2.7 | 37.13 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SRSAS | |
---|---|
Main Body | Equivalent to SUS304 |
Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- Button head cap screws with pin at the center of the three groove holes.
- This prevents mounting and removing with regular tools.
- Install and remove with SRSAB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.