• Special Screws
  • Tamper Resistant Screws

SRSAS-M4-16

Button Head Cap Screw with Three-Lobe Holes (with Pin)

  • Tamper Resistance

Dimension Drawing

SRSASButton Head Cap Screws with Three-Lobe Holes (with Pin)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 t Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SRSAS-M4-16 M4 0.7 16 7.6 2.2 1.3 SRSAB-4 SRD-6.35 10 1.7 24.23 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SRSAS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /
Security measures / Safety measures

Characteristics

  • Button head cap screws with pin at the center of the three groove holes.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRSAB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

Install and remove with SRSAB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
SRSAB

SRSASButton Head Cap Screws with Three-Lobe Holes (with Pin)

Dedicated Magnet Screwdrivers SRD
SRD

SRSASButton Head Cap Screws with Three-Lobe Holes (with Pin)


Most Read