• Special Screws
  • Tamper Resistant Screws

SRTRS

Triangular Socket Button Head Cap Screw

  • Tamper Resistance

Dimension Drawing

SRTRSTriangular Socket Button Head Cap Screws寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number M L D1 L1 t Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SRTRS-M3-6 3 6 5.7 1.65 0.95 SRTRB-3 SRD-6.35 10 0.43 11.98 CAD Cart
SRTRS-M3-8 3 8 5.7 1.65 0.95 SRTRB-3 SRD-6.35 10 0.52 11.98 CAD Cart
SRTRS-M3-10 3 10 5.7 1.65 0.95 SRTRB-3 SRD-6.35 10 0.61 12.59 CAD Cart
SRTRS-M3-12 3 12 5.7 1.65 0.95 SRTRB-3 SRD-6.35 10 0.7 13.05 CAD Cart
SRTRS-M3-16 3 16 5.7 1.65 0.95 SRTRB-3 SRD-6.35 10 0.88 13.51 CAD Cart
SRTRS-M3-20 3 20 5.7 1.65 0.95 SRTRB-3 SRD-6.35 10 1.1 15.05 CAD Cart
SRTRS-M4-6 4 6 7.6 2.2 1.3 SRTRB-4 SRD-6.35 10 0.89 12.59 CAD Cart
SRTRS-M4-8 4 8 7.6 2.2 1.3 SRTRB-4 SRD-6.35 10 1.1 12.59 CAD Cart
SRTRS-M4-10 4 10 7.6 2.2 1.3 SRTRB-4 SRD-6.35 10 1.2 13.05 CAD Cart
SRTRS-M4-12 4 12 7.6 2.2 1.3 SRTRB-4 SRD-6.35 10 1.4 13.51 CAD Cart
SRTRS-M4-16 4 16 7.6 2.2 1.3 SRTRB-4 SRD-6.35 10 1.7 14.59 CAD Cart
SRTRS-M4-20 4 20 7.6 2.2 1.3 SRTRB-4 SRD-6.35 10 2 16.58 CAD Cart
SRTRS-M5-10 5 10 9.5 2.75 1.5 SRTRB-5 SRD-6.35 10 2.1 17.51 CAD Cart
SRTRS-M5-12 5 12 9.5 2.75 1.5 SRTRB-5 SRD-6.35 10 2.4 18.12 CAD Cart
SRTRS-M5-16 5 16 9.5 2.75 1.5 SRTRB-5 SRD-6.35 10 2.9 19.66 CAD Cart
SRTRS-M5-20 5 20 9.5 2.75 1.5 SRTRB-5 SRD-6.35 10 3.4 21.18 CAD Cart
SRTRS-M5-25 5 25 9.5 2.75 1.5 SRTRB-5 SRD-6.35 10 4.1 22.72 CAD Cart
SRTRS-M6-8 6 8 10.5 3.3 1.8 SRTRB-6 SRD-6.35 10 2.5 21.18 CAD Cart
SRTRS-M6-10 6 10 10.5 3.3 1.8 SRTRB-6 SRD-6.35 10 2.9 21.18 CAD Cart
SRTRS-M6-12 6 12 10.5 3.3 1.8 SRTRB-6 SRD-6.35 10 3.3 21.18 CAD Cart
SRTRS-M6-16 6 16 10.5 3.3 1.8 SRTRB-6 SRD-6.35 10 4.1 23.63 CAD Cart
SRTRS-M6-20 6 20 10.5 3.3 1.8 SRTRB-6 SRD-6.35 10 4.9 25.63 CAD Cart
SRTRS-M6-25 6 25 10.5 3.3 1.8 SRTRB-6 SRD-6.35 10 5.9 29.16 CAD Cart

When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
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
SRTRS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /
Security measures / Safety measures

Characteristics

  • Button head cap screws with triangular socket.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRTRB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

SRD,SRTRB

Install and remove with SRTRB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
SRTRB

SRTRSTriangular Socket Button Head Cap Screws

SRD,SRTRB

Dedicated Magnet Screwdrivers SRD
SRD

SRTRSTriangular Socket Button Head Cap Screws


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time