Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SRWFS-M2-5 | M2 | 0.4 | 5 | 3.8 | 1.2 | SRWB-1 | SRD-6.35 | 10 | 0.16 | 10.28 | CAD | Cart |
SRWFS-M2-6 | M2 | 0.4 | 6 | 3.8 | 1.2 | SRWB-1 | SRD-6.35 | 10 | 0.18 | 10.28 | CAD | Cart |
SRWFS-M2-8 | M2 | 0.4 | 8 | 3.8 | 1.2 | SRWB-1 | SRD-6.35 | 10 | 0.21 | 10.28 | CAD | Cart |
SRWFS-M3-6 | M3 | 0.5 | 6 | 5.5 | 1.65 | SRWB-2 | SRD-6.35 | 10 | 0.53 | 10.78 | CAD | Cart |
SRWFS-M3-8 | M3 | 0.5 | 8 | 5.5 | 1.65 | SRWB-2 | SRD-6.35 | 10 | 0.61 | 10.78 | CAD | Cart |
SRWFS-M3-10 | M3 | 0.5 | 10 | 5.5 | 1.65 | SRWB-2 | SRD-6.35 | 10 | 0.69 | 10.78 | CAD | Cart |
SRWFS-M3-12 | M3 | 0.5 | 12 | 5.5 | 1.65 | SRWB-2 | SRD-6.35 | 10 | 0.77 | 11.30 | CAD | Cart |
SRWFS-M3-16 | M3 | 0.5 | 16 | 5.5 | 1.65 | SRWB-2 | SRD-6.35 | 10 | 0.94 | 11.95 | CAD | Cart |
SRWFS-M3-20 | M3 | 0.5 | 20 | 5.5 | 1.65 | SRWB-2 | SRD-6.35 | 10 | 1.1 | 13.60 | CAD | Cart |
SRWFS-M3-25 | M3 | 0.5 | 25 | 5.5 | 1.65 | SRWB-2 | SRD-6.35 | 10 | 1.4 | 14.10 | CAD | Cart |
SRWFS-M4-6 | M4 | 0.7 | 6 | 8.4 | 2.7 | SRWB-4 | SRD-6.35 | 10 | 1.1 | 10.78 | CAD | Cart |
SRWFS-M4-8 | M4 | 0.7 | 8 | 8.4 | 2.7 | SRWB-4 | SRD-6.35 | 10 | 1.2 | 10.78 | CAD | Cart |
SRWFS-M4-10 | M4 | 0.7 | 10 | 8.4 | 2.7 | SRWB-4 | SRD-6.35 | 10 | 1.4 | 10.78 | CAD | Cart |
SRWFS-M4-12 | M4 | 0.7 | 12 | 8.4 | 2.7 | SRWB-4 | SRD-6.35 | 10 | 1.5 | 11.30 | CAD | Cart |
SRWFS-M4-16 | M4 | 0.7 | 16 | 8.4 | 2.7 | SRWB-4 | SRD-6.35 | 10 | 1.8 | 11.95 | CAD | Cart |
SRWFS-M4-20 | M4 | 0.7 | 20 | 8.4 | 2.7 | SRWB-4 | SRD-6.35 | 10 | 2.2 | 13.60 | CAD | Cart |
SRWFS-M4-25 | M4 | 0.7 | 25 | 8.4 | 2.7 | SRWB-4 | SRD-6.35 | 10 | 2.5 | 14.10 | CAD | Cart |
SRWFS-M4-30 | M4 | 0.7 | 30 | 8.4 | 2.7 | SRWB-4 | SRD-6.35 | 10 | 2.9 | 15.64 | CAD | Cart |
SRWFS-M5-10 | M5 | 0.8 | 10 | 9.3 | 2.7 | SRWB-5 | SRD-6.35 | 10 | 2.5 | 15.26 | CAD | Cart |
SRWFS-M5-12 | M5 | 0.8 | 12 | 9.3 | 2.7 | SRWB-5 | SRD-6.35 | 10 | 2.7 | 15.26 | CAD | Cart |
SRWFS-M5-16 | M5 | 0.8 | 16 | 9.3 | 2.7 | SRWB-5 | SRD-6.35 | 10 | 3.2 | 15.64 | CAD | Cart |
SRWFS-M5-20 | M5 | 0.8 | 20 | 9.3 | 2.7 | SRWB-5 | SRD-6.35 | 10 | 3.7 | 16.62 | CAD | Cart |
SRWFS-M5-25 | M5 | 0.8 | 25 | 9.3 | 2.7 | SRWB-5 | SRD-6.35 | 10 | 4.2 | 18.43 | CAD | Cart |
SRWFS-M5-30 | M5 | 0.8 | 30 | 9.3 | 2.7 | SRWB-5 | SRD-6.35 | 10 | 4.8 | 20.59 | CAD | Cart |
SRWFS-M5-40 | M5 | 0.8 | 40 | 9.3 | 2.7 | SRWB-5 | SRD-6.35 | 10 | 6 | 24.53 | CAD | Cart |
SRWFS-M5-50 | M5 | 0.8 | 50 | 9.3 | 2.7 | SRWB-5 | SRD-6.35 | 10 | 7.4 | 30.98 | CAD | Cart |
SRWFS-M6-10 | M6 | 1 | 10 | 11.3 | 3.3 | SRWB-6 | SRD-6.35 | 10 | 3.9 | 18.43 | CAD | Cart |
SRWFS-M6-12 | M6 | 1 | 12 | 11.3 | 3.3 | SRWB-6 | SRD-6.35 | 10 | 4.3 | 18.43 | CAD | Cart |
SRWFS-M6-16 | M6 | 1 | 16 | 11.3 | 3.3 | SRWB-6 | SRD-6.35 | 10 | 5 | 19.38 | CAD | Cart |
SRWFS-M6-20 | M6 | 1 | 20 | 11.3 | 3.3 | SRWB-6 | SRD-6.35 | 10 | 5.7 | 19.87 | CAD | Cart |
SRWFS-M6-25 | M6 | 1 | 25 | 11.3 | 3.3 | SRWB-6 | SRD-6.35 | 10 | 6.5 | 23.15 | CAD | Cart |
SRWFS-M6-30 | M6 | 1 | 30 | 11.3 | 3.3 | SRWB-6 | SRD-6.35 | 10 | 7.4 | 24.53 | CAD | Cart |
SRWFS-M6-40 | M6 | 1 | 40 | 11.3 | 3.3 | SRWB-6 | SRD-6.35 | 10 | 9.1 | 29.06 | CAD | Cart |
SRWFS-M6-50 | M6 | 1 | 50 | 11.3 | 3.3 | SRWB-6 | SRD-6.35 | 10 | 12 | 36.10 | CAD | Cart |
SRWFS-M8-16 | M8 | 1.25 | 16 | 15.8 | 4.65 | SRWB-7 | SRD-6.35 | 10 | 11 | 36.10 | CAD | Cart |
SRWFS-M8-20 | M8 | 1.25 | 20 | 15.8 | 4.65 | SRWB-7 | SRD-6.35 | 10 | 12 | 36.10 | CAD | Cart |
SRWFS-M8-25 | M8 | 1.25 | 25 | 15.8 | 4.65 | SRWB-7 | SRD-6.35 | 10 | 13 | 40.26 | CAD | Cart |
SRWFS-M8-30 | M8 | 1.25 | 30 | 15.8 | 4.65 | SRWB-7 | SRD-6.35 | 10 | 15 | 44.80 | CAD | Cart |
SRWFS-M8-40 | M8 | 1.25 | 40 | 15.8 | 4.65 | SRWB-7 | SRD-6.35 | 10 | 18 | 50.20 | CAD | Cart |
SRWFS-M8-50 | M8 | 1.25 | 50 | 15.8 | 4.65 | SRWB-7 | SRD-6.35 | 10 | 23 | 58.98 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SRWFS | |
---|---|
Main Body | Equivalent to SUS304 |
Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- This prevents mounting and removing with regular tools.
- Install and remove with SRWB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.