• Special Screws
  • Tamper Resistant Screws

SRWFS

Triwing Flat Head Machine Screw

  • Tamper Resistance

Dimension Drawing

SRWFSTriwing Flat Head Machine Screws寸法図

Specs/CAD

Select

Size(M)
All
2
3
4
5
6
8
L
All
5
6
8
10
12
16
20
25
30
40
50

Unit : mm

Part Number M L D1 L1 Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SRWFS-M2-5 2 5 3.8 1.2 SRWB-1 SRD-6.35 10 0.16 9.52 CAD Cart
SRWFS-M2-6 2 6 3.8 1.2 SRWB-1 SRD-6.35 10 0.18 9.52 CAD Cart
SRWFS-M2-8 2 8 3.8 1.2 SRWB-1 SRD-6.35 10 0.21 9.52 CAD Cart
SRWFS-M3-6 3 6 5.5 1.65 SRWB-2 SRD-6.35 10 0.53 9.98 CAD Cart
SRWFS-M3-8 3 8 5.5 1.65 SRWB-2 SRD-6.35 10 0.61 9.98 CAD Cart
SRWFS-M3-10 3 10 5.5 1.65 SRWB-2 SRD-6.35 10 0.69 9.98 CAD Cart
SRWFS-M3-12 3 12 5.5 1.65 SRWB-2 SRD-6.35 10 0.77 10.46 CAD Cart
SRWFS-M3-16 3 16 5.5 1.65 SRWB-2 SRD-6.35 10 0.94 11.06 CAD Cart
SRWFS-M3-20 3 20 5.5 1.65 SRWB-2 SRD-6.35 10 1.1 12.59 CAD Cart
SRWFS-M3-25 3 25 5.5 1.65 SRWB-2 SRD-6.35 10 1.4 13.05 CAD Cart
SRWFS-M4-6 4 6 8.4 2.7 SRWB-4 SRD-6.35 10 1.1 9.98 CAD Cart
SRWFS-M4-8 4 8 8.4 2.7 SRWB-4 SRD-6.35 10 1.2 9.98 CAD Cart
SRWFS-M4-10 4 10 8.4 2.7 SRWB-4 SRD-6.35 10 1.4 9.98 CAD Cart
SRWFS-M4-12 4 12 8.4 2.7 SRWB-4 SRD-6.35 10 1.5 10.46 CAD Cart
SRWFS-M4-16 4 16 8.4 2.7 SRWB-4 SRD-6.35 10 1.8 11.06 CAD Cart
SRWFS-M4-20 4 20 8.4 2.7 SRWB-4 SRD-6.35 10 2.2 12.59 CAD Cart
SRWFS-M4-25 4 25 8.4 2.7 SRWB-4 SRD-6.35 10 2.5 13.05 CAD Cart
SRWFS-M4-30 4 30 8.4 2.7 SRWB-4 SRD-6.35 10 2.9 14.59 CAD Cart
SRWFS-M5-10 5 10 9.3 2.7 SRWB-5 SRD-6.35 10 2.5 14.13 CAD Cart
SRWFS-M5-12 5 12 9.3 2.7 SRWB-5 SRD-6.35 10 2.7 14.13 CAD Cart
SRWFS-M5-16 5 16 9.3 2.7 SRWB-5 SRD-6.35 10 3.2 14.59 CAD Cart
SRWFS-M5-20 5 20 9.3 2.7 SRWB-5 SRD-6.35 10 3.7 15.53 CAD Cart
SRWFS-M5-25 5 25 9.3 2.7 SRWB-5 SRD-6.35 10 4.2 17.05 CAD Cart
SRWFS-M5-30 5 30 9.3 2.7 SRWB-5 SRD-6.35 10 4.8 19.05 CAD Cart
SRWFS-M5-40 5 40 9.3 2.7 SRWB-5 SRD-6.35 10 6 22.72 CAD Cart
SRWFS-M5-50 5 50 9.3 2.7 SRWB-5 SRD-6.35 10 7.4 28.69 CAD Cart
SRWFS-M6-10 6 10 11.3 3.3 SRWB-6 SRD-6.35 10 3.9 17.05 CAD Cart
SRWFS-M6-12 6 12 11.3 3.3 SRWB-6 SRD-6.35 10 4.3 17.05 CAD Cart
SRWFS-M6-16 6 16 11.3 3.3 SRWB-6 SRD-6.35 10 5 18.12 CAD Cart
SRWFS-M6-20 6 20 11.3 3.3 SRWB-6 SRD-6.35 10 5.7 18.58 CAD Cart
SRWFS-M6-25 6 25 11.3 3.3 SRWB-6 SRD-6.35 10 6.5 21.64 CAD Cart
SRWFS-M6-30 6 30 11.3 3.3 SRWB-6 SRD-6.35 10 7.4 22.72 CAD Cart
SRWFS-M6-40 6 40 11.3 3.3 SRWB-6 SRD-6.35 10 9.1 27.17 CAD Cart
SRWFS-M6-50 6 50 11.3 3.3 SRWB-6 SRD-6.35 10 12 33.75 CAD Cart
SRWFS-M8-16 8 16 15.8 4.65 SRWB-7 SRD-6.35 10 11 33.75 CAD Cart
SRWFS-M8-20 8 20 15.8 4.65 SRWB-7 SRD-6.35 10 12 33.75 CAD Cart
SRWFS-M8-25 8 25 15.8 4.65 SRWB-7 SRD-6.35 10 13 37.30 CAD Cart
SRWFS-M8-30 8 30 15.8 4.65 SRWB-7 SRD-6.35 10 15 41.89 CAD Cart
SRWFS-M8-40 8 40 15.8 4.65 SRWB-7 SRD-6.35 10 18 46.49 CAD Cart
SRWFS-M8-50 8 50 15.8 4.65 SRWB-7 SRD-6.35 10 23 54.64 CAD Cart

When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
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
SRWFS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /
Security measures / Safety measures

Characteristics

  • This prevents mounting and removing with regular tools.
  • Install and remove with SRWB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

SRWB,SRD

Install and remove with SRWB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
SRWB

SRWFSTriwing Flat Head Machine Screws

SRWB,SRD

Dedicated Magnet Screwdrivers SRD
SRD

SRWFSTriwing Flat Head Machine Screws


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time