Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SRWS-M3-6 | M3 | 0.5 | 6 | 5.6 | 1.8 | SRWB-2 | SRD-6.35 | 20 | 0.54 | 11.63 | CAD | Cart |
SRWS-M3-8 | M3 | 0.5 | 8 | 5.6 | 1.8 | SRWB-2 | SRD-6.35 | 20 | 0.62 | 11.63 | CAD | Cart |
SRWS-M3-10 | M3 | 0.5 | 10 | 5.6 | 1.8 | SRWB-2 | SRD-6.35 | 20 | 0.7 | 11.63 | CAD | Cart |
SRWS-M4-8 | M4 | 0.7 | 8 | 8.2 | 2.9 | SRWB-4 | SRD-6.35 | 20 | 1.5 | 11.63 | CAD | Cart |
SRWS-M4-10 | M4 | 0.7 | 10 | 8.2 | 2.9 | SRWB-4 | SRD-6.35 | 20 | 1.7 | 11.63 | CAD | Cart |
SRWS-M4-12 | M4 | 0.7 | 12 | 8.2 | 2.9 | SRWB-4 | SRD-6.35 | 20 | 1.9 | 12.49 | CAD | Cart |
SRWS-M5-10 | M5 | 0.8 | 10 | 9.5 | 3.4 | SRWB-5 | SRD-6.35 | 20 | 2.8 | 15.26 | CAD | Cart |
SRWS-M5-12 | M5 | 0.8 | 12 | 9.5 | 3.4 | SRWB-5 | SRD-6.35 | 20 | 3 | 15.78 | CAD | Cart |
SRWS-M5-16 | M5 | 0.8 | 16 | 9.5 | 3.4 | SRWB-5 | SRD-6.35 | 20 | 3.5 | 16.92 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SRWS | |
---|---|
Main Body | Equivalent to SUS304 |
Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities / Security measures / Safety measuresCharacteristics
- They cannot be installed or removed by using standard tools.
- Install and remove by SRWB Specialty Bits and SRD Specialty Magnetic Screwdriver together.