• Special Screws
  • Tamper Resistant Screws

Hexalobular Socket Wrench (with Pin) for Tamper Resistant Screws

SRX

  • Tamper Resistance

Dimension Drawing

SRXHexalobular Socket Wrench (with Pin) for Tamper Resistant Screws寸法図

Specs/CAD

Unit : mm

Part Number Hexalobular
Socket
No.
Applicable Hexalobular Socket Head Screws L1 L2 Mass
(g)
Price
(USD)
QTY
(Piece)
SRBS SRFXS SRFXS-SET SSC-SRBS
SRX-10 10 SRBS-M3 SRFXS-M3 SRFXS-M3-SET SSC-SRBS-M3 60 20 3.7 17.44 Cart
SRX-20 20 SRBS-M4 SRFXS-M4 SRFXS-M4-SET SSC-SRBS-M4 67 23 8.2 17.44 Cart
SRX-25 25 SRBS-M5 SRFXS-M5 SRFXS-M5-SET SSC-SRBS-M5 70 25 11 17.44 Cart
SRX-30 30 SRBS-M6 SRFXS-M6 SRFXS-M6-SET SSC-SRBS-M6 81 28 20 17.44 Cart
SRX-40 40 SRBS-M8 - - SSC-SRBS-M8 88 31 32 17.44 Cart

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Hexalobular Socket Bolts (with Pin) SRBSSRFXSSSC-SRBS Dedicated Wrench.

Related Products

Hexalobular Button Head Cap Screws with Pin SRBS
SRBS

SRXHexalobular Socket Wrench (with Pin) for Tamper Resistant Screws

Flat Head Bolts with Hexalobular Socket (with Pin) SRFXS
SRFXS

SRXHexalobular Socket Wrench (with Pin) for Tamper Resistant Screws

Flat Head Bolts with Hexalobular Socket (with Pin) Rosette Washer Set SRFXS-SET
SRFXS-SET

SRXHexalobular Socket Wrench (with Pin) for Tamper Resistant Screws

Captive Button Head Cap Bolts with Hexalobular Socket (with Pin) SSC-SRBS
SSC-SRBS

SRXHexalobular Socket Wrench (with Pin) for Tamper Resistant Screws


Product List

Click here to see Tamper Resistant Screws

Click here to see Special Screws

Most Read