Specs/CAD
Part Number | Hexalobular Socket No. |
Applicable Hexalobular Socket Head Screws | Qty per Pack | Mass (g) |
Price (USD) |
Standard | |||
---|---|---|---|---|---|---|---|---|---|
SRBS | SRFXS | SRFXS-SET | SSC-SRBS | ||||||
SRXB-10 | 10 | SRBS-M3 | SRFXS-M3 | SRFXS-M3-SET | SSC-SRBS-M3 | 1 | 4.36 | 6.96 | Cart |
SRXB-20 | 20 | SRBS-M4 | SRFXS-M4 | SRFXS-M4-SET | SSC-SRBS-M4 | 1 | 4.57 | 6.96 | Cart |
SRXB-25 | 25 | SRBS-M5 | SRFXS-M5 | SRFXS-M5-SET | SSC-SRBS-M5 | 1 | 4.79 | 6.96 | Cart |
SRXB-30 | 30 | SRBS-M6 | SRFXS-M6 | SRFXS-M6-SET | SSC-SRBS-M6 | 1 | 5.50 | 6.96 | Cart |
SRXB-40 | 40 | SRBS-M8 | - | - | SSC-SRBS-M8 | 1 | 6.00 | 6.96 | Cart |
Application
Mounting and removing the tamper resistant screwsCharacteristics
- Short bit for tamper resistant screws SRBSSRFXSSSC-SRBS with a hexalobular socket*1 with a pin at the center.
- Use in combination with the dedicated magnetic screwdriver SRD and commercial bit-interchangeable screwdrivers.
- Torque management of tamper resistant screws is possible by use in combination with a torque screwdriver or torque wrench.
- If combining with a tool with a deep bit insertion depth, use the SKABA Adapter for Short Bit. SKABA
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".
Usage Example
Related Products
Hexalobular Button Head Cap Screws with Pin SRBSSRBS
SRFXS
SRFXS-SET
SSC-SRBS
SRD
SKABA