Sheet Metal Fasteners
These screws can securely fasten thin sheets without gaps.
Thanks to the relief processing under the screw head, they can be tightened completely, allowing even 0.1mm thin sheets to be fixed.
This eliminates the need to adjust gaps with washers, thereby improving the efficiency of the assembly process.
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
---|---|---|---|---|---|---|---|---|---|
Part Name | Socket Head Cap Screws with Ultra Low Head for Sheet Metal | Socket Button Head Cap Screws with Flange for Sheet Metal | Truss Head Phillips Screws for Sheet Metal | Socket Head Cap Screws with Washers for Sheet Metal (SEMS) | Phillips Pan Head Screws with Washers for Sheet Metal (SEMS) | Phillips Pan Head Screws with Washers for Sheet Metal (SEMS) | Phillips Flat Head Screws for Sheet Metal | Phillips Flat Head Screws for Sheet Metal | |
Part Number | SSHS-UC | SFBS-UC | SNMS-UC | SNSQS-SUC | SNPI3-SUC | SNPI3S-SUC | SNF-TBZ-SUC | SNFS-SUC | |
Feature | Special Low Profile Space-Saving For Fixing Thin Plates (Plate Thickness 0.1mm or More) |
With Flange Space-Saving For Fixing Thin Plates (Plate Thickness 0.1mm or More) |
Truss Machine Screws Space-Saving For Fixing Thin Plates (Plate Thickness 0.1mm or More) |
Captive Washers P=3 For Sheet Metal |
Captive Washers P=3 Space-saving For Sheet Metal |
Captive Washers P=3 Space-saving For Sheet Metal |
Low Profile Space-Saving For Sheet Metal |
Low Profile Space-Saving For Sheet Metal |
|
Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | Steel | SUSXM7 (Equivalent to SUS304) | Steel | SUSXM7 (Equivalent to SUS304) | |
Surface Treatment | - | - | - | - | Trivalent chromate treatment | - | Black Trivalent Chromate Treatment | - | |
Thread Size | M3 ~ M6 | M3 ~ M6 | M3 ~ M6 | M3 ~ M6 | M3 ~ M5 | M3 ~ M6 | M3 ~ M6 | M3 ~ M6 | |
Operating Temperature (℃) | - | - | - | - | - | - | - | - | |
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | |
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | |
List | SSHS-M3-UC SSHS-M4-UC SSHS-M5-UC SSHS-M6-UC | SFBS-M3-UC SFBS-M4-UC SFBS-M5-UC SFBS-M6-UC | SNMS-M3-UC SNMS-M4-UC SNMS-M5-UC SNMS-M6-UC | SNSQS-M3-SUC SNSQS-M4-SUC SNSQS-M5-SUC SNSQS-M6-SUC | SNPI3-M3-SUC SNPI3-M4-SUC SNPI3-M5-SUC | SNPI3S-M3-SUC SNPI3S-M4-SUC SNPI3S-M5-SUC SNPI3S-M6-SUC | SNF-M3-TBZ-SUC SNF-M4-TBZ-SUC SNF-M5-TBZ-SUC SNF-M6-TBZ-SUC | SNFS-M3-SUC SNFS-M4-SUC SNFS-M5-SUC SNFS-M6-SUC |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data