Screws for fixing thin plate

Image Hex Socket Head Cap Screws with Special Low Profile (For Fixing Thin Plates)
Part Name Hex Socket Head Cap Screws with Special Low Profile (For Fixing Thin Plates)
Part Number SSHS-UC
Feature Special Low Profile
Space-Saving
For Fixing Thin Plates (Plate Thickness 0.1mm or More)
Material SUSXM7 (Equivalent to SUS304)
Surface Treatment -
Thread Size M3 ~ M6
Operating Temperature (℃) -
CAD CAD
Specifications Specifications
List SSHS-M3-UC SSHS-M4-UC SSHS-M5-UC SSHS-M6-UC