Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|
SNF-M3-4-TBZ-SUC | M3 | 0.5 | 4 | 6 | 1.2 | 1 | 50 | 0.3 | 9.22 | CAD | Cart |
SNF-M3-5-TBZ-SUC | M3 | 0.5 | 5 | 6 | 1.2 | 1 | 50 | 0.34 | 9.22 | CAD | Cart |
SNF-M3-6-TBZ-SUC | M3 | 0.5 | 6 | 6 | 1.2 | 1 | 50 | 0.38 | 9.22 | CAD | Cart |
SNF-M3-8-TBZ-SUC | M3 | 0.5 | 8 | 6 | 1.2 | 1 | 50 | 0.42 | 9.22 | CAD | Cart |
SNF-M3-10-TBZ-SUC | M3 | 0.5 | 10 | 6 | 1.2 | 1 | 50 | 0.46 | 9.22 | CAD | Cart |
SNF-M4-4-TBZ-SUC | M4 | 0.7 | 4 | 8 | 1.5 | 2 | 50 | 0.3 | 10.53 | CAD | Cart |
SNF-M4-5-TBZ-SUC | M4 | 0.7 | 5 | 8 | 1.5 | 2 | 50 | 0.35 | 10.53 | CAD | Cart |
SNF-M4-6-TBZ-SUC | M4 | 0.7 | 6 | 8 | 1.5 | 2 | 50 | 0.4 | 10.53 | CAD | Cart |
SNF-M4-8-TBZ-SUC | M4 | 0.7 | 8 | 8 | 1.5 | 2 | 50 | 0.55 | 10.53 | CAD | Cart |
SNF-M4-10-TBZ-SUC | M4 | 0.7 | 10 | 8 | 1.5 | 2 | 50 | 0.75 | 11.19 | CAD | Cart |
SNF-M4-12-TBZ-SUC | M4 | 0.7 | 12 | 8 | 1.5 | 2 | 50 | 0.9 | 11.85 | CAD | Cart |
SNF-M4-15-TBZ-SUC | M4 | 0.7 | 15 | 8 | 1.5 | 2 | 50 | 1.2 | 12.50 | CAD | Cart |
SNF-M5-5-TBZ-SUC | M5 | 0.8 | 5 | 10 | 2 | 2 | 20 | 1.3 | 6.58 | CAD | Cart |
SNF-M5-6-TBZ-SUC | M5 | 0.8 | 6 | 10 | 2 | 2 | 20 | 1.4 | 6.58 | CAD | Cart |
SNF-M5-8-TBZ-SUC | M5 | 0.8 | 8 | 10 | 2 | 2 | 20 | 1.5 | 6.58 | CAD | Cart |
SNF-M5-10-TBZ-SUC | M5 | 0.8 | 10 | 10 | 2 | 2 | 20 | 1.6 | 7.11 | CAD | Cart |
SNF-M5-12-TBZ-SUC | M5 | 0.8 | 12 | 10 | 2 | 2 | 20 | 1.8 | 7.37 | CAD | Cart |
SNF-M5-15-TBZ-SUC | M5 | 0.8 | 15 | 10 | 2 | 2 | 20 | 2.1 | 7.90 | CAD | Cart |
SNF-M6-6-TBZ-SUC | M6 | 1 | 6 | 12 | 2.3 | 2 | 20 | 1.7 | 8.43 | CAD | Cart |
SNF-M6-8-TBZ-SUC | M6 | 1 | 8 | 12 | 2.3 | 2 | 20 | 2.1 | 9.22 | CAD | Cart |
SNF-M6-10-TBZ-SUC | M6 | 1 | 10 | 12 | 2.3 | 2 | 20 | 2.5 | 9.74 | CAD | Cart |
SNF-M6-12-TBZ-SUC | M6 | 1 | 12 | 12 | 2.3 | 2 | 20 | 2.9 | 10.00 | CAD | Cart |
SNF-M6-15-TBZ-SUC | M6 | 1 | 15 | 12 | 2.3 | 2 | 20 | 3.4 | 11.32 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SNF-TBZ-SUC | |
---|---|
Main Body | SWCH12A Black Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCharacteristics
- Phillips flat head screws with cut seating surface.
- Suitable for sheet metal, preventing seating surface and incomplete threads from hitting the bottom when fixing sheet metal.
- Incomplete thread part has no more than two peaks.
- Bolts for sheet metal are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.