• Special Screws
  • Screws for fixing thin plate

Hex Socket Head Cap Screws with Special Low Profile (For Fixing Thin Plates)

SSHS-UC

  • Space
  • Decoration

Dimension Drawing

SSHS-UCHex Socket Head Cap Screws with Special Low Profile (For Fixing Thin Plates)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Torque *1
(N・m)
Tensile Breaking Load (N) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SSHS-M3-4-UC M3 0.5 4 6 1.3 1.5 2 0.39 1300 10 3.6 23.14 CAD Cart
SSHS-M3-5-UC M3 0.5 5 6 1.3 1.5 2 0.39 1300 10 4 23.14 CAD Cart
SSHS-M3-6-UC M3 0.5 6 6 1.3 1.5 2 0.39 1300 10 4.4 18.50 CAD Cart
SSHS-M4-5-UC M4 0.7 5 8 1.5 2 2.5 0.93 1420 10 8.3 21.29 CAD Cart
SSHS-M4-6-UC M4 0.7 6 8 1.5 2 2.5 0.93 1420 10 8.9 21.29 CAD Cart
SSHS-M4-8-UC M4 0.7 8 8 1.5 2 2.5 0.93 1420 10 10 16.66 CAD Cart
SSHS-M5-6-UC M5 0.8 6 9 1.5 3 3 1.8 3000 10 7.3 24.06 CAD Cart
SSHS-M5-8-UC M5 0.8 8 9 1.5 3 3 1.8 3000 10 9.8 24.06 CAD Cart
SSHS-M5-10-UC M5 0.8 10 9 1.5 3 3 1.8 3000 10 12 19.43 CAD Cart
SSHS-M6-6-UC M6 1 6 10 1.5 3 4 4.6 7770 10 12 25.91 CAD Cart
SSHS-M6-8-UC M6 1 8 10 1.5 3 4 4.6 7770 10 16 25.91 CAD Cart
SSHS-M6-10-UC M6 1 10 10 1.5 3 4 4.6 7770 10 19 21.29 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
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
SSHS-UC
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2 - 50

Do not exceed the max. tightening torque.


Application

Reducing the size of equipment and devices

Characteristics

  • These stainless steel hex socket head cap screws with special low profile are for fixing thin plates.
  • Because SSHS-UC has relief in the under-head area, it is suitable for fixing thin plates. Fastening of thin plates from 0.1mm up is possible.

SSHS-UCHex Socket Head Cap Screws with Special Low Profile (For Fixing Thin Plates)

  • All head heights are 1.5mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Bolts for fixing thin plates are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.

SSHS-UCHex Socket Head Cap Screws with Special Low Profile (For Fixing Thin Plates)


Product List

Click here to see Special Screws