• Special Screws
  • Titanium Screws

Titanium Hexagon Key

SKHTG

  • Chemical-proof
  • Nonmagnetic
  • Light Weight

Dimension Drawing

SKHTGTitanium Hexagon Key寸法図

Specs/CAD

Unit : mm

Part Number D L1 Nominal of B Width Across Flats L2 H Minimum Breaking Torque (N・m) Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SKHTG-1.5 2 63.5 1.5 15.5 2.5 0.41 0.98 51.90 CAD Cart
SKHTG-2 3 77 2 18 3 0.82 2.6 52.88 CAD Cart
SKHTG-2.5 3 87.5 2.5 20.5 3.5 1.7 3.1 53.00 CAD Cart
SKHTG-3 4 93 3 23 5 3.4 5.6 58.42 CAD Cart
SKHTG-4 5 104 4 29 6 7 10 72.70 CAD Cart
SKHTG-5 6 120 5 33 7 11 17 72.80 CAD Cart
SKHTG-6 8 141 6 38 10 28 34 73.28 CAD Cart

Material/Finish

SKHTG
Main Body Ti-6Al-4V (64 Titanium)

Application

MRI, electron microscope, linear motor and power plant facilities that generate a strong magnetic field
Equipment and devices that use permanent magnets
Ships / marine equipment

Characteristics

  • Hex keys made of titanium alloy.
  • They are non-magnetic, making it suitable for assembly and maintenance of equipment and devices in environments with strong magnetic fields. They can also be used on electronic devices for which magnetism must be avoided.
  • They can be used in marine environments due to its excellent corrosion resistance.
  • As they are lighter than alloy steel hex keys, the load during use and transportation is reduced.

Precautions for Use

Do not use for any applications other than for turning screws.
Use a size matching the hex socket shape.
Do not use in locations exposed to live wires, as it is made of metal.
Take a firm grasp on the wrench handle for use.


Physical Property

Ti-6Al-4V (64 Titanium)
Specific Gravity 4.43
Amplitude Permeability (µ) 1.0002 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Titanium Screws

Click here to see Special Screws

Most Read