Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Tension Rupture Load (N)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|
SNPTG-M3-6 | M3 | 0.5 | 6 | 5.5 | 2 | 4170 | 1 | 0.33 | 2.21 | CAD | Cart |
SNPTG-M3-8 | M3 | 0.5 | 8 | 5.5 | 2 | 4170 | 1 | 0.38 | 2.21 | CAD | Cart |
SNPTG-M3-10 | M3 | 0.5 | 10 | 5.5 | 2 | 4170 | 1 | 0.42 | 2.55 | CAD | Cart |
SNPTG-M3-12 | M3 | 0.5 | 12 | 5.5 | 2 | 4170 | 1 | 0.47 | 3.02 | CAD | Cart |
SNPTG-M3-15 | M3 | 0.5 | 15 | 5.5 | 2 | 4170 | 1 | 0.6 | 3.32 | CAD | Cart |
SNPTG-M3-20 | M3 | 0.5 | 20 | 5.5 | 2 | 4170 | 1 | 0.68 | 3.47 | CAD | Cart |
SNPTG-M4-6 | M4 | 0.7 | 6 | 7 | 2.6 | 7520 | 1 | 0.63 | 2.84 | CAD | Cart |
SNPTG-M4-8 | M4 | 0.7 | 8 | 7 | 2.6 | 7520 | 1 | 0.73 | 3.16 | CAD | Cart |
SNPTG-M4-10 | M4 | 0.7 | 10 | 7 | 2.6 | 7520 | 1 | 0.82 | 3.32 | CAD | Cart |
SNPTG-M4-12 | M4 | 0.7 | 12 | 7 | 2.6 | 7520 | 1 | 0.92 | 3.47 | CAD | Cart |
SNPTG-M4-15 | M4 | 0.7 | 15 | 7 | 2.6 | 7520 | 1 | 1.1 | 3.95 | CAD | Cart |
SNPTG-M4-20 | M4 | 0.7 | 20 | 7 | 2.6 | 7520 | 1 | 1.3 | 4.42 | CAD | Cart |
SNPTG-M4-25 | M4 | 0.7 | 25 | 7 | 2.6 | 7520 | 1 | 1.5 | 4.90 | CAD | Cart |
SNPTG-M5-8 | M5 | 0.8 | 8 | 9 | 3.3 | 11900 | 1 | 1.4 | 4.42 | CAD | Cart |
SNPTG-M5-10 | M5 | 0.8 | 10 | 9 | 3.3 | 11900 | 1 | 1.5 | 4.75 | CAD | Cart |
SNPTG-M5-12 | M5 | 0.8 | 12 | 9 | 3.3 | 11900 | 1 | 1.6 | 5.38 | CAD | Cart |
SNPTG-M5-15 | M5 | 0.8 | 15 | 9 | 3.3 | 11900 | 1 | 1.9 | 5.67 | CAD | Cart |
SNPTG-M5-20 | M5 | 0.8 | 20 | 9 | 3.3 | 11900 | 1 | 2.2 | 6.47 | CAD | Cart |
SNPTG-M5-25 | M5 | 0.8 | 25 | 9 | 3.3 | 11900 | 1 | 2.6 | 7.56 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNPTG | |
---|---|
Main Body | Ti-15-3-3-3(β Titanium) |
Application
Lightweight applications in automobiles, aircrafts, spacecrafts, and robotsFPD production equipment, semiconductor devices, electrical and electronic equipment, and aquatic applications
Characteristics
- Screws made of high strength titanium alloy.
- Specific gravity is approximately 60% of stainless steel.
- Nonmagnetic.
- These screws are resistant to corrosion and are particularly strong against seawater.
- About the properties of titanium⇒Properties of Titanium
- Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
Physical Property
Ti-15-3-3-3(β Titanium) | |
---|---|
Specific Gravity | 4.8 |
Longitudinal Elastic Modulus(GPa) | 90 |
Amplitude Permeability(μ) | 1.0002(Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.
Mechanical Properties
Ti-15-3-3-3(β Titanium) | |
---|---|
Tensile Strength(N/mm2) | 705-945 |
0.2% Proof Stress(N/mm2) | 690-835 |
Elongation(%) | 12 or Higher |
Values in chart are for reference only. They are not guaranteed values.