Specs/CAD
Select
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | L2 | Tensile Breaking Load (N)*1 |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNSTG-M2-4 | M2 | 0.4 | 4 | 3.8 | 2 | 1.5 | Full Thread | 1850 | 0.1 | 15.42 | CAD | Cart |
SNSTG-M2-5 | M2 | 0.4 | 5 | 3.8 | 2 | 1.5 | Full Thread | 1850 | 0.11 | 15.85 | CAD | Cart |
SNSTG-M2-6 | M2 | 0.4 | 6 | 3.8 | 2 | 1.5 | Full Thread | 1850 | 0.12 | 16.40 | CAD | Cart |
SNSTG-M2-8 | M2 | 0.4 | 8 | 3.8 | 2 | 1.5 | Full Thread | 1850 | 0.14 | 17.40 | CAD | Cart |
SNSTG-M2.5-4 | M2.5 | 0.45 | 4 | 4.5 | 2.5 | 2 | Full Thread | 3030 | 0.19 | 14.98 | CAD | Cart |
SNSTG-M2.5-5 | M2.5 | 0.45 | 5 | 4.5 | 2.5 | 2 | Full Thread | 3030 | 0.2 | 15.42 | CAD | Cart |
SNSTG-M2.5-6 | M2.5 | 0.45 | 6 | 4.5 | 2.5 | 2 | Full Thread | 3030 | 0.22 | 16.40 | CAD | Cart |
SNSTG-M2.5-8 | M2.5 | 0.45 | 8 | 4.5 | 2.5 | 2 | Full Thread | 3030 | 0.26 | 16.96 | CAD | Cart |
SNSTG-M2.5-10 | M2.5 | 0.45 | 10 | 4.5 | 2.5 | 2 | Full Thread | 3030 | 0.29 | 17.84 | CAD | Cart |
SNSTG-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | Full Thread | 5240 | 0.4 | 9.67 | CAD | Cart |
SNSTG-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | Full Thread | 5240 | 0.45 | 10.14 | CAD | Cart |
SNSTG-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | Full Thread | 5240 | 0.5 | 10.79 | CAD | Cart |
SNSTG-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | Full Thread | 5240 | 0.55 | 11.69 | CAD | Cart |
SNSTG-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | Full Thread | 5240 | 0.66 | 12.78 | CAD | Cart |
SNSTG-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | Full Thread | 5240 | 0.77 | 13.98 | CAD | Cart |
SNSTG-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | Full Thread | 8850 | 0.94 | 11.87 | CAD | Cart |
SNSTG-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | Full Thread | 8850 | 1 | 12.59 | CAD | Cart |
SNSTG-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | Full Thread | 8850 | 1.1 | 13.07 | CAD | Cart |
SNSTG-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | Full Thread | 8850 | 1.3 | 14.29 | CAD | Cart |
SNSTG-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | Full Thread | 8850 | 1.5 | 15.80 | CAD | Cart |
SNSTG-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | Full Thread | 8850 | 1.8 | 17.47 | CAD | Cart |
SNSTG-M4-30 | M4 | 0.7 | 30 | 7 | 4 | 3 | Full Thread | 8850 | 2.1 | 20.04 | CAD | Cart |
SNSTG-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | Full Thread | 14700 | 1.5 | 15.05 | CAD | Cart |
SNSTG-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | Full Thread | 14700 | 1.7 | 16.26 | CAD | Cart |
SNSTG-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | Full Thread | 14700 | 2 | 17.47 | CAD | Cart |
SNSTG-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | Full Thread | 14700 | 2.3 | 19.73 | CAD | Cart |
SNSTG-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | Full Thread | 14700 | 2.7 | 21.86 | CAD | Cart |
SNSTG-M5-30 | M5 | 0.8 | 30 | 8.5 | 5 | 4 | Full Thread | 14700 | 3.2 | 24.14 | CAD | Cart |
SNSTG-M5-35 | M5 | 0.8 | 35 | 8.5 | 5 | 4 | Full Thread | 14700 | 3.6 | 26.87 | CAD | Cart |
SNSTG-M6-10 | M6 | 1 | 10 | 10 | 6 | 5 | Full Thread | 20800 | 2.7 | 16.10 | CAD | Cart |
SNSTG-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | Full Thread | 20800 | 2.9 | 17.17 | CAD | Cart |
SNSTG-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | Full Thread | 20800 | 3.3 | 19.00 | CAD | Cart |
SNSTG-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | Full Thread | 20800 | 3.7 | 20.64 | CAD | Cart |
SNSTG-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | Full Thread | 20800 | 4.3 | 22.92 | CAD | Cart |
SNSTG-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | Full Thread | 20800 | 4.7 | 25.81 | CAD | Cart |
SNSTG-M6-35 | M6 | 1 | 35 | 10 | 6 | 5 | Full Thread | 20800 | 5.6 | 27.62 | CAD | Cart |
SNSTG-M6-40 | M6 | 1 | 40 | 10 | 6 | 5 | Full Thread | 20800 | 6.2 | 30.06 | CAD | Cart |
SNSTG-M6-45 | M6 | 1 | 45 | 10 | 6 | 5 | Full Thread | 20800 | 6.9 | 33.23 | CAD | Cart |
SNSTG-M6-50 | M6 | 1 | 50 | 10 | 6 | 5 | 45 | 20800 | 7.5 | 36.12 | CAD | Cart |
SNSTG-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | Full Thread | 33700 | 6.9 | 26.26 | CAD | Cart |
SNSTG-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | Full Thread | 33700 | 7.6 | 28.54 | CAD | Cart |
SNSTG-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | Full Thread | 33700 | 8.5 | 31.87 | CAD | Cart |
SNSTG-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | Full Thread | 33700 | 9.6 | 35.35 | CAD | Cart |
SNSTG-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | Full Thread | 33700 | 11 | 38.84 | CAD | Cart |
SNSTG-M8-40 | M8 | 1.25 | 40 | 13 | 8 | 6 | Full Thread | 33700 | 12 | 42.32 | CAD | Cart |
SNSTG-M8-45 | M8 | 1.25 | 45 | 13 | 8 | 6 | Full Thread | 33700 | 13 | 45.80 | CAD | Cart |
SNSTG-M8-50 | M8 | 1.25 | 50 | 13 | 8 | 6 | 45 | 33700 | 14 | 50.82 | CAD | Cart |
SNSTG-M10-16 | M10 | 1.5 | 16 | 16 | 10 | 8 | Full Thread | 58900 | 12 | 43.99 | CAD | Cart |
SNSTG-M10-20 | M10 | 1.5 | 20 | 16 | 10 | 8 | Full Thread | 58900 | 13 | 47.47 | CAD | Cart |
SNSTG-M10-25 | M10 | 1.5 | 25 | 16 | 10 | 8 | Full Thread | 58900 | 14 | 52.16 | CAD | Cart |
SNSTG-M10-30 | M10 | 1.5 | 30 | 16 | 10 | 8 | Full Thread | 58900 | 16 | 58.85 | CAD | Cart |
SNSTG-M10-35 | M10 | 1.5 | 35 | 16 | 10 | 8 | Full Thread | 58900 | 17 | 60.38 | CAD | Cart |
SNSTG-M10-40 | M10 | 1.5 | 40 | 16 | 10 | 8 | Full Thread | 58900 | 19 | 72.18 | CAD | Cart |
SNSTG-M10-45 | M10 | 1.5 | 45 | 16 | 10 | 8 | Full Thread | 58900 | 21 | 78.11 | CAD | Cart |
SNSTG-M10-50 | M10 | 1.5 | 50 | 16 | 10 | 8 | 45 | 58900 | 22 | 85.52 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSTG | |
---|---|
Main Body | Ti-6Al-4V(64 Titanium) |
Application
Lightweight applications in automobiles, aircrafts, spacecrafts, and robotsFPD production equipment, semiconductor devices, electrical and
electronic equipment, and aquatic applications
Characteristics
- Made of high-strength titanium alloy.
- The specific gravity is approximately 60% that of stainless steel.
- Non-magnetic.
- Resistant to corrosion and with especially good seawater resistance.
- Special chemical polishing and brightening treatment improve the quality of the surface. Additionally, products have been cleanroom washed and packed. Cleanroom specification prevents oil and dirt from adhering. ⇒Cleanroom Wash / Cleanroom Packing Service
- For the properties of titanium materials, see "Properties of Titanium."⇒Properties of Titanium
Physical Property
Ti-6Al-4V (64 Titanium) | |
---|---|
Specific Gravity | 4.43 |
Melting Point (℃) | 1540 |
Longitudinal Elastic Modulus (GPa) | 113 |
Thermal Conductivity (W/(m・K)) | 7.5 |
Linear Expansion Coefficient (K-1) | 8.8×10-6 |
Electric Resistance (μΩ・m) | 1.7 |
Amplitude Permeability (μ) | 1.0002 (Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.
Mechanical Properties
Ti-6Al-4V (64 Titanium) | |
---|---|
Tensile Strength (N/mm2) | 895 or Higher |
0.2% Proof Stress (N/mm2) | 825 or Higher |
Elongation (%) | 10 or Higher |
Values in chart are for reference only. They are not guaranteed values.