Hints for Correctly Using NBK Products
The video is an example using SSC (SSC). You can perform the same operation using this product.
Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | D1 | L1 | B | dc | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SSC-SNST-M3-8 | M3 | 0.5 | 8 | 4 | 5.5 | 3 | 2.5 | 2.2 | 0.42 | 9.49 | CAD | Cart |
SSC-SNST-M3-10 | M3 | 0.5 | 10 | 4 | 5.5 | 3 | 2.5 | 2.2 | 0.46 | 9.49 | CAD | Cart |
SSC-SNST-M3-12 | M3 | 0.5 | 12 | 4 | 5.5 | 3 | 2.5 | 2.2 | 0.49 | 9.63 | CAD | Cart |
SSC-SNST-M3-16 | M3 | 0.5 | 16 | 4 | 5.5 | 3 | 2.5 | 2.2 | 0.58 | 11.12 | CAD | Cart |
SSC-SNST-M4-10 | M4 | 0.7 | 10 | 5 | 7 | 4 | 3 | 3 | 0.93 | 9.90 | CAD | Cart |
SSC-SNST-M4-12 | M4 | 0.7 | 12 | 5 | 7 | 4 | 3 | 3 | 1 | 10.30 | CAD | Cart |
SSC-SNST-M4-16 | M4 | 0.7 | 16 | 5 | 7 | 4 | 3 | 3 | 1.2 | 11.80 | CAD | Cart |
SSC-SNST-M4-20 | M4 | 0.7 | 20 | 5 | 7 | 4 | 3 | 3 | 1.3 | 12.07 | CAD | Cart |
SSC-SNST-M5-12 | M5 | 0.8 | 12 | 6 | 8.5 | 5 | 4 | 3.9 | 1.6 | 12.07 | CAD | Cart |
SSC-SNST-M5-16 | M5 | 0.8 | 16 | 6 | 8.5 | 5 | 4 | 3.9 | 1.8 | 12.74 | CAD | Cart |
SSC-SNST-M5-20 | M5 | 0.8 | 20 | 6 | 8.5 | 5 | 4 | 3.9 | 2 | 14.10 | CAD | Cart |
SSC-SNST-M5-25 | M5 | 0.8 | 25 | 6 | 8.5 | 5 | 4 | 3.9 | 2.3 | 15.18 | CAD | Cart |
SSC-SNST-M6-12 | M6 | 1 | 12 | 8 | 10 | 6 | 5 | 4.5 | 2.6 | 14.91 | CAD | Cart |
SSC-SNST-M6-16 | M6 | 1 | 16 | 8 | 10 | 6 | 5 | 4.5 | 2.7 | 15.18 | CAD | Cart |
SSC-SNST-M6-20 | M6 | 1 | 20 | 8 | 10 | 6 | 5 | 4.5 | 2.8 | 15.45 | CAD | Cart |
SSC-SNST-M6-25 | M6 | 1 | 25 | 8 | 10 | 6 | 5 | 4.5 | 2.9 | 18.16 | CAD | Cart |
SSC-SNST-M6-30 | M6 | 1 | 30 | 8 | 10 | 6 | 5 | 4.5 | 3 | 18.44 | CAD | Cart |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SSC-SNST | |
---|---|
Main Body | TW340 (Grade 2 Titanium) |
Application
For fixing protective covers and maintenance coversCE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment
Characteristics
- Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
- For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
- Non-magnetic.
- Special chemical polishing and brightening treatment improve the quality of the surface. Additionally, products have been cleanroom washed and packed. Cleanroom specification prevents oil and dirt from adhering. ⇒Cleanroom Wash / Cleanroom Packing Service
- For the properties of titanium materials, see "Properties of Titanium."⇒Properties of Titanium
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8mm or above.
Mechanical Properties
TW340 (Grade 2 Titanium) | |
---|---|
Tensile Strength (N/mm2) | 340-510 |
0.2% Proof Load (N/mm2) | 215 or Higher |
Elongation (%) | 23 or Higher |
Physical Properties
TW340 (Grade 2 Titanium) | |
---|---|
Specific Gravity | 4.51 |
Melting Point (°C) | 1668 |
Longitudinal Elastic Modulus (GPa) | 106 |
Thermal Conductivity (W/(m・K)) | 17.16 |
Linear Expansion Coefficient (K-1) | 8.4 × 10-6 |
Electric Resistance (µΩ・m) | 0.55 |
Magnetic Permeability (µ) | 1.0001 (Nonmagnetic) |