Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | C(about) | T | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|
SWUT-M3 | M3 | 0.5 | 5.5 | 4 | 6.4 | 4 | 0.27 | 5.82 | CAD | Cart |
SWUT-M4 | M4 | 0.7 | 7 | 5 | 8.1 | 5 | 0.52 | 6.79 | CAD | Cart |
SWUT-M5 | M5 | 0.8 | 8 | 6.5 | 9.2 | 6.5 | 0.77 | 8.21 | CAD | Cart |
SWUT-M6 | M6 | 1 | 10 | 8 | 11.5 | 8 | 1.8 | 10.74 | CAD | Cart |
SWUT-M8 | M8 | 1.25 | 13 | 9.8 | 15 | 9.8 | 3.5 | 14.71 | CAD | Cart |
SWUT-M10 | M10 | 1.5 | 17 | 12 | 19.6 | 12 | 7.3 | 23.20 | CAD | Cart |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SWUT | |
---|---|
Main Body | FRS-9901(Equivalent to TW340) |
Nylon Ring | Nylon 66 |
Application
Lightweight applications in automobiles, aircrafts, spacecrafts, and robotsFPD production equipment, semiconductor devices, electrical and
electronic equipment, and loosening prevention
Characteristics
- Specific gravity is approximately 60% of stainless steel.
- These nuts are equipped with vibration resistant patch to prevent screw from loosening.
-
Continuous Max. Operating Temperature:
-40 to 120 deg C