Tools

Image CFRTP Adjustable Wrench Stripped Screw Removal Bits Stripped Screw Removal Bits Impact Screwdrivers Stripped Screw Removal Bits / Impact Screwdriver Sets Bit Ratchet Handle Sets for Extremely Limited Access Spaces Bit Adapter Hexagon Screwdriver (with Screw Holding Function) Stripped Hex Head Screws/Bolts Removal Sockets
Part Name CFRTP Adjustable Wrench Stripped Screw Removal Bits Stripped Screw Removal Bits Impact Screwdrivers Stripped Screw Removal Bits / Impact Screwdriver Sets Bit Ratchet Handle Sets for Extremely Limited Access Spaces Bit Adapter Hexagon Screwdriver (with Screw Holding Function) Stripped Hex Head Screws/Bolts Removal Sockets
Part Number SKMWCP-200 SKEIB SKEIB-PH SKEID SKEIBD-SET SKNBR-6.35-8SET SKABA SKCD SKEK
Feature Non-magnetic Tool For removing screws with damaged recesses
For hex sockets
For removing screws with damaged recesses
For cross-recessed sockets
Special Screwdriver for SKEIB Stripped Screw Removal Bits / Impact Screwdriver Sets Tools for Extremely Limited Access Spaces
For Cross-Recessed Sockets
For Hex Sockets
Adapter for Short Bit Prevents screws from falling during tightening work
For hex sockets
For Removing Damaged Screws For Hex Head Bolts/Nuts
Material CFRTP (Carbon Fiber Reinforced Thermoplastics resin) - - - - - - - -
Surface Treatment - - - - - - - - -
Thread Size - - - - - - - - -
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SKMWCP-200 SKEIB-1.5 SKEIB-2 SKEIB-2.5 SKEIB-3 SKEIB-4 SKEIB-MPH SKEIB-SPH SKEID SKEIBD-6.35-SET SKNBR-6.35-8SET SKABA-80-6.35 SKCD-1.27 SKCD-1.5 SKCD-2 SKCD-2.5 SKCD-3 SKCD-4 SKCD-5 SKEK-10-6.35 SKEK-10-9.5 SKEK-12-9.5 SKEK-13-9.5 SKEK-14-9.5 SKEK-16-9.5 SKEK-17-9.5 SKEK-19-9.5 SKEK-21-12.7 SKEK-5.5-6.35 SKEK-7-6.35 SKEK-8-6.35 SKEK-8-9.5
Image Stripped Hex Head Screws/Bolts Removal Socket Sets Hexagon Sockets (with Screw Holding Function) Low profile screwdrivers for extremely limited access spaces Low profile screwdrivers for extremely limited access spaces Low profile screwdrivers for extremely limited access spaces Hexalobular wrenches for extremely limited access spaces Hexalobular short bits Hexalobular Keys Hexagon Wrench (For Miniature Screws)
Part Name Stripped Hex Head Screws/Bolts Removal Socket Sets Hexagon Sockets (with Screw Holding Function) Low profile screwdrivers for extremely limited access spaces Low profile screwdrivers for extremely limited access spaces Low profile screwdrivers for extremely limited access spaces Hexalobular wrenches for extremely limited access spaces Hexalobular short bits Hexalobular Keys Hexagon Wrench (For Miniature Screws)
Part Number SKEK-SET SKCK SKND SKND-PH SKND-SLOT SKX-N SKXB SKX SKH
Feature For Removing Damaged Screws
For Hex Head Bolts/Nuts
Insertion Angle 6.35 Set
Insertion Angle 9.5 Set
Standard Tools for Extremely Limited Access Spaces
For Hex Sockets
Tools for Extremely Limited Access Spaces
For Cross-Recessed Sockets
Tools for Extremely Limited Access Spaces
For Slotted Grooves
Tools for Extremely Limited Access Spaces
For Hexalobular Head Socket Screws
For hexalobular head socket screws For HexalobularSocket Head Screws Miniature Screws
Material - - - - - - Steel Steel Steel
Surface Treatment - - Electroless nickel plating Electroless nickel plating Electroless nickel plating Electroless nickel plating - Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black)
Thread Size - - - - - - - - -
Operating Temperature (℃) - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SKEK-6.35-4SET SKEK-9.5-8SET SKCK-10-9.5 SKCK-12-9.5 SKCK-13-9.5 SKCK-14-9.5 SKCK-17-9.5 SKCK-7-6.35 SKCK-8-6.35 SKND-2.5 SKND-3 SKND-4 SKND-5 SKND-PH0 SKND-PH1 SKND-PH2 SKND-SLOT6 SKX-10N SKX-15N SKX-20N SKX-25N SKX-4N SKX-5N SKX-6N SKX-8N SKXB-10 SKXB-15 SKXB-20 SKXB-25 SKXB-3 SKXB-30 SKXB-4 SKXB-5 SKXB-6 SKXB-8 SKX-10 SKX-15 SKX-20 SKX-25 SKX-30 SKX-4 SKX-40 SKX-45 SKX-5 SKX-6 SKX-8 SKH-0.89 SKH-1.27 SKH-1.5 SKH-2 SKH-2.5 SKH-3
Image Hex Keys for Inch Screws Titanium Hexagon Key Magnetic Screwdrivers
Part Name Hex Keys for Inch Screws Titanium Hexagon Key Magnetic Screwdrivers
Part Number SKH(INCH) SKHTG SRD
Feature For Inch Screws Non-magnetic Tool Magnetic Screwdrivers
Material Steel 64 Titanium -
Surface Treatment Ferrosoferric Oxide Film (Black) Barrel Polishing -
Thread Size - - -
Operating Temperature (℃) - - -
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List SKH-1/16 SKH-1/4 SKH-1/8 SKH-3/16 SKH-3/32 SKH-5/16 SKH-5/32 SKH-5/64 SKH-7/64 SKH-9/64 SKHTG-1.5 SKHTG-2 SKHTG-2.5 SKHTG-3 SKHTG-4 SKHTG-5 SKHTG-6 SRD-6.35