• Special Screws
  • Tools

SKABA

Bit Adapter

  • Easy to Use

Dimension Drawing

SKABABit Adapter寸法図

Specs/CAD

Part Number Qty
per Pack
Mass
(g)
Price
(USD)
CAD
Download
Standard
SKABA-80-6.35 1 37 17.26 CAD Cart

Material/Finish

SKABA
Main Body Brass
Cathodic Electrodeposition Coating
Shaft Part Alloy Steel
Zinc Phosphate Film
Magnet Alnico

Application

Combination of Short Bit and Tools with Deep Bit Insertion Depth / Tool Shaft Part Extension

Characteristics

  • This is an adapter for mounting a short bit to a torque screwdriver or electric screwdriver with a deep bit insertion depth.
  • The bit is held in place with a magnet, enabling it to be smoothly mounted/removed.
  • The shaft part of the tool can be extended by mounting SKABA, making it effective for mounting/removing screws in deep areas as well.

Usage Example

SKABABit Adapter


Precautions for Use

  • When mounting to power tools such as an electric screwdriver for use, be sure to mount/remove the bit with the power off.
  • Do not use in locations exposed to live wires, as it is made of metal.
  • Do not use for any applications other than for turning screws.

Related Products

SKXB Hexalobular Short Bit
SKXB

SKABABit Adapters

SRHB Hex Socket Head Cap Bits (with Pin) for Tamper Resistant Screws
SRHB

SKABABit Adapters

SRXB Hexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws
SRXB

SKABABit Adapters


Product List

Most Read