• Special Screws
  • Tool

SKABA-80-6.35

Bit Adapter

  • Easy to Use

Dimension Drawing

SKABABit Adapter寸法図

Specs/CAD

Part Number Qty
per Pack
Mass
(g)
Price
(USD)
CAD Standard
SKABA-80-6.35 1 37 19.05 CAD Cart

Material/Finish

SKABA
Main Body Brass
Cathodic Electrodeposition Coating
Shaft Part Alloy Steel
Zinc Phosphate Film
Magnet Alnico

Application

Combination of Short Bit and Tools with Deep Bit Insertion Depth / Tool Shaft Part Extension

Characteristics

  • This is an adapter for mounting a short bit to a torque screwdriver or electric screwdriver with a deep bit insertion depth.
  • The bit is held in place with a magnet, enabling it to be smoothly mounted/removed.
  • The shaft part of the tool can be extended by mounting SKABA, making it effective for mounting/removing screws in deep areas as well.

Usage Example

SKABABit Adapter


Precautions for Use

  • When mounting to power tools such as an electric screwdriver for use, be sure to mount/remove the bit with the power off.
  • Do not use in locations exposed to live wires, as it is made of metal.
  • Do not use for any applications other than for turning screws.

Related Products

SKXB Hexalobular Short Bits
SKXB

SKABABit Adapter


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time