• Special Screws
  • Tools

SKCK-17-9.5

Hexagon Socket (with Screw Holding Function)

  • Easy to Use

Hints for Correctly Using NBK Products


Dimension Drawing

SKCK-9.5Hexagon Socket (with Screw Holding Function)寸法図

Specs/CAD

Unit : mm

Part Number B Nominal of Width Across Flats Lb Insertion Angle t D D1 L Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SKCK-17-9.5 17 9.5 9.5 23.3 21.5 28 1 62 27.71 CAD Cart

Material/Finish

SKCK-9.5
Main Body SCM435
Nickel Chrome Plating
Wire Ring SWPA
Ball SWCH

Application

For narrow areas where screws cannot be retained by hand, during assembly/maintenance of devices, equipment, vehicles and so on
For preventing screws from falling into devices, such as food processing equipment where mechanical parts must be excluded, during maintenance

Characteristics

  • A socket which holds hex head screws/bolts and hex nuts.
  • The two balls pressed into the wire ring facing inwards hold hex head screws/bolts and hex nuts within the socket and prevent falling.

SKCK-9.5Hexagon Sockets (with Screw Holding Function)

  • Unlike magnetic holding methods, it can be used with hex head screws/bolts and hex nuts of any material. There is also no adherence of foreign matter due to socket magnetism.
  • It can be used just like ordinary sockets.
  • The insertion angle is 9.5.

Usage Example

For mounting and removal of screws in deep areas where hex head screws/bolts and hex nuts cannot be retained by hand.

SKCK-9.5Hexagon Sockets (with Screw Holding Function)

When mounting or removing hex head screws/bolts and hex nuts in narrow vertical areas, use a commercially available extension bar.

SKCK-9.5Hexagon Sockets (with Screw Holding Function)


Precautions for Use

  • Use a size matching the nominal of width across flats.
  • Retention may not be possible according to the dimensions and specifications of the hexagon.
  • Insert firmly until hex head screws/bolts and hex nuts are retained.
  • Do not use together with power tools like impact wrenches.
  • Do not use in locations exposed to live wires, as it is made of metal.
  • Do not use for any applications other than for turning screws.

Product List

Most Read