Hints for Correctly Using NBK Products
The video is an example using SKCK-9.5(). You can perform the same operation using this product.
Specs/CAD
Unit : mm
Part Number | B Nominal of Width Across Flats | Lb Insertion Angle | t | D | D1 | L | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|
SKCK-7-6.35 | 7 | 6.35 | 4 | 11.3 | 11.2 | 18 | 8 | 18.40 | CAD | Cart |
SKCK-10-9.5 | 10 | 9.5 | 6 | 14.5 | 17.3 | 26 | 24 | 21.00 | CAD | Cart |
SKCK-12-9.5 | 12 | 9.5 | 7 | 16.8 | 17.3 | 26 | 26 | 21.00 | CAD | Cart |
SKCK-8-6.35 | 8 | 6.35 | 5 | 12.3 | 11.2 | 18 | 9 | 18.40 | CAD | Cart |
SKCK-13-9.5 | 13 | 9.5 | 8 | 18 | 17 | 26 | 28 | 21.79 | CAD | Cart |
SKCK-14-9.5 | 14 | 9.5 | 8.5 | 19.5 | 18.5 | 27 | 34 | 21.79 | CAD | Cart |
SKCK-17-9.5 | 17 | 9.5 | 9.5 | 23.3 | 21.5 | 28 | 62 | 24.94 | CAD | Cart |
Material/Finish
SKCK | |
---|---|
Main Body | SCM435 Nickel Chrome Plating |
Wire Ring | SWPA |
Ball | SWCH |
Application
For narrow areas where screws cannot be retained by hand, during assembly/maintenance of devices, equipment, vehicles and so onFor preventing screws from falling into devices, such as food processing equipment where mechanical parts must be excluded, during maintenance
Characteristics
- A socket which holds hex head screws/bolts and hex nuts.
- The two balls pressed into the wire ring facing inwards hold hex head screws/bolts and hex nuts within the socket and prevent falling.
- Unlike magnetic holding methods, it can be used with hex head screws/bolts and hex nuts of any material. There is also no adherence of foreign matter due to socket magnetism.
- It can be used just like ordinary sockets.
-
There are 2 types of insertion angles.
SKCK-**-6.35----Insertion Angle6.35
SKCK-**-9.5----Insertion Angle9.5
Usage Example
For mounting and removal of screws in deep areas where hex head screws/bolts and hex nuts cannot be retained by hand.Precautions for Use
- Use a size matching the nominal of width across flats.
- Retention may not be possible according to the dimensions and specifications of the hexagon.
- Insert firmly until hex head screws/bolts and hex nuts are retained.
- Do not use together with power tools like impact wrenches.
- Do not use in locations exposed to live wires, as it is made of metal.
- Do not use for any applications other than for turning screws.