Hints for Correctly Using NBK Products
This video describes how to remove stripped screws in an easily understood manner.Specs/CAD
Part Number*1 | Mass*2 (g) | Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|
SKEIBD-6.35-SET | 704 | 157.31 | CAD | Cart |
*1: SKEIB, SKEIB-SPH, SKEIB-MPH, SKEID and Storage Case products are part of a set.
Storage Case Outer Dimensions W: 275 mm / H: 45 mm / D: 131 mm
*2: Total mass of the tool and Storage Case.Set Contents
Part Number | S Nominal of Applicable Hexagonal Width Across Flats |
A | Mass (g) |
---|---|---|---|
SKEIB-1.5 | 1.5 | 2.3 | 24 |
SKEIB-2 | 2 | 3 | 24 |
SKEIB-2.5 | 2.5 | 3.9 | 25 |
SKEIB-3 | 3 | 4.5 | 26 |
SKEIB-4 | 4 | 6 | 29 |
Part Number | Applicable Thread Diameter | Mass (g) |
---|---|---|
SKEIB-SPH | M2 - M4 | 26 |
SKEIB-MPH | M3 - M6 | 25 |
Part Number | Mass (g) |
---|---|
SKEID-6.35 | 239 |
Material/Finish
SKEIB | |
---|---|
Shaft Part | Alloy Steel Zinc Phosphate Film |
Grip | Thermoplastic Elastomer + Polypropylene Blended Molding |
SKEID | |
---|---|
Impact Screwdriver | Carbon Steel Chrome Plating |
Grip | Thermoplastic Elastomer |
Adapter | Alloy Steel Ferrosoferric Oxide Film (Black) |
Adapter Coating | Polyamide (Black) |
Storage Case | |
---|---|
Exterior Case/Interior Tray | Polypropylene (Semi-Transparent) |
Application
For stripped screws that cannot be removed with an ordinary toolCharacteristics
- A tool that can remove cross-recessed head machine screws and hex socket head cap screws with crushed or stripped recesses that cannot be removed by ordinary tools.
- The dedicated bit SKEIB is used to make grooves in damaged recesses which can be used to turn and remove the screws. For details, refer to "How to Remove Screws".
- Use it with the dedicated bit SKEIB for making grooves and the impact screwdriver SKEID for turning the screw in the direction of loosening by applying impact.
- Can also remove flat head screws that cannot be gripped with a tool such as a wrench or screws in counterbored holes.
-
Compatible with 2 types of recesses: hexagonal and cross-recessed.
SKEIB--------For Hex Sockets
SKEIB-SPHSKEIB-MPH----For Cross-Recessed Sockets - SKEIB, SKEIB-SPH, SKEIB-MPH and SKEID can be purchased individually. SKEIBSKEIB-PHSKEID
Precautions for Use
- Do not use for purposes other than removing screws with damaged recesses.
- Use SKEIB in combination with SKEID.
- Use a bit suitable for the recess of the screw.
- Do not use SKEIB-SPHSKEIB-MPH for screws with high surface hardness due to heat treatment. The bit may be damaged.
- Hitting with a hammer will transmit the impact to the part where the screw is attached. The impact may be absorbed without creating a groove, or the mounting area may be damaged.
- Do not use for screws with low recess strength such as resin screws, as they may be damaged further.
- Striking with excessive force may damage the screw further, or damage the bit.
- The tip of SKEIB is sharp, so be careful to avoid injury.
- When using a hammer, be careful not to accidentally hit your hands or fingers.
- Do not use in locations exposed to live wires, as it is made of metal.
- Be sure to wear safety glasses while working.
How to Remove Screws
① Place the applicable stripped screw removal bit SKEIB vertically to the damaged recess and hit the end of the shaft with a hammer to form a groove on the screw head.*1: Gently push the SKEID adapter in while turning it, and align the △ mark in the loosening direction. L left rotation / R right rotation
The rotational direction of SKEID may change depending on the impact. To avoid this, hammer while applying force in the desired direction.