NBK logo

  • Special Screws
  • Tools

Hexagon Wrench (For Miniature Screws)

SKH

  • Miniature

Dimension Drawing

SKHHex Wrenches (For Miniature Screws)寸法図

Specs/CAD

Unit : mm

Part Number Nominal of B Width Across Flats L1 L2 Inch Screw Size
SNS
Inch Screw Size
SNSS
Inch Screw Size
SNTS
Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SKH-0.89 0.9 33 11 - SNSS-M1 SNTS-M2-FP 0.21 2.95 CAD Cart
SKH-1.27 1.3 41 13 - SNSS-M1.4 SNTS-M2.5-FP・SNTS-M2.6-FP 0.6 2.95 CAD Cart
SKH-1.5 1.5 46.5 15.5 SNS-M1.6・SNS-M2 SNSS-M1.6・SNSS-M2 - 0.9 2.17 CAD Cart
SKH-2 2 52 18 SNS-M2.5 SNSS-M2.5 - 1.8 2.17 CAD Cart
SKH-2.5 2.5 58.5 20.5 - - - 3.1 2.40 CAD Cart
SKH-3 3 66 23 - - - 5.1 2.40 CAD Cart

Material/Finish

SKH
Main body Alloy steel
Ferrosoferric Oxide Film (Black)

Application

Mounting and removing the miniature screw

Characteristics

  • Dedicated hexagon wrenches for miniature screws
  • Applicable Screw
    Hex Socket Head Cap Screw SNSSSNSSNSSNSS
    Setscrew for Precision Instruments SNTSSNTS-FP

Product List

Click here to see Tools

Click here to see Special Screws