Specs/CAD
Unit : mm
Part Number | D | L1 | Nominal of B Width Across Flats | L2 | H | Minimum Breaking Torque (N・m) | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|
SKHTG-1.5 | 2 | 63.5 | 1.5 | 15.5 | 2.5 | 0.41 | 1 | 0.98 | 55.40 | CAD | Cart |
SKHTG-2 | 3 | 77 | 2 | 18 | 3 | 0.82 | 1 | 2.6 | 56.45 | CAD | Cart |
SKHTG-2.5 | 3 | 87.5 | 2.5 | 20.5 | 3.5 | 1.7 | 1 | 3.1 | 56.57 | CAD | Cart |
SKHTG-3 | 4 | 93 | 3 | 23 | 5 | 3.4 | 1 | 5.6 | 62.36 | CAD | Cart |
SKHTG-4 | 5 | 104 | 4 | 29 | 6 | 7 | 1 | 10 | 77.59 | CAD | Cart |
SKHTG-5 | 6 | 120 | 5 | 33 | 7 | 11 | 1 | 17 | 77.71 | CAD | Cart |
SKHTG-6 | 8 | 141 | 6 | 38 | 10 | 28 | 1 | 34 | 78.23 | CAD | Cart |
Material/Finish
SKHTG | |
---|---|
Main Body | Ti-6Al-4V (64 Titanium) |
Application
MRI, electron microscope, linear motor and power plant facilities that generate a strong magnetic fieldEquipment and devices that use permanent magnets
Ships / marine equipment
Characteristics
- Hex keys made of titanium alloy.
- They are non-magnetic, making it suitable for assembly and maintenance of equipment and devices in environments with strong magnetic fields. They can also be used on electronic devices for which magnetism must be avoided.
- They can be used in marine environments due to its excellent corrosion resistance.
- As they are lighter than alloy steel hex keys, the load during use and transportation is reduced.
Precautions for Use
Do not use for any applications other than for turning screws.
Use a size matching the hex socket shape.
Do not use in locations exposed to live wires, as it is made of metal.
Take a firm grasp on the wrench handle for use.
Physical Property
Ti-6Al-4V (64 Titanium) | |
---|---|
Specific Gravity | 4.43 |
Amplitude Permeability (µ) | 1.0002 (Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.