Unit : mm
Part Number | Max. Torque (N・m) |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|
SKMWCP-200 | 29.5 | 81 | 154.40 | CAD | Cart |
Material/Finish
SKMWCP-200 | |
---|---|
Main Body | CFRTP (Carbon Fiber Reinforced Thermoplastics resin) |
Grip | Ethylene-propylene Rubber |
Application
MRI, electron microscope, linear motor and power plant facilities that generate a strong magnetic field /Equipment and devices that use permanent magnets / Semiconductor manufacturing equipment / Ships / Offshore instruments
Characteristics
- Adjustable wrenches are made from resin containing carbon fiber.
- They are non-magnetic, making it suitable for assembly and maintenance of equipment and devices in environments with strong magnetic fields. They can also be used on electronic devices for which magnetism must be avoided.
- The screws and nuts are made from scratch-resistant resin.
Precautions for Use
- Do not use for any applications other than for turning screws.
- Do not use in locations exposed to live wires, as it contains carbon fiber.
- Take a firm grasp on the adjustable wrench handle for use.
- Turn the adjustable wrench in the same direction as the rotation direction arrow displayed on the main body. Refer to Usage for details.
- It is resin molded, and may get caught on moving parts.
Physical Property
CFRTP | |
---|---|
Specific Gravity | 1.54 |
Amplitude Permeability (µ) | 1.000007 (Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.