Specs/CAD
Unit : mm
Part Number | Included Bit Size | Ratchet Part Tooth No. | Qty per Pack |
Mass*2 (g) | Price (USD) |
CAD Download |
Standard | |
---|---|---|---|---|---|---|---|---|
Cross-Recessed Nominal Number | Nominal of Width Across Flats | |||||||
SKNBR-6.35-8SET | 0・1・2 | 2・2.5・3・4・5 | 52 | 1 | 54.9 | 43.90 | CAD | Cart |
*1: Total mass of bit ratchet handle/bit/bit holder.
Material/Finish
SKNBR-6.35-8SET | |
---|---|
Bit Ratchet Handle Main Body | Alloy Steel Chrome Plating |
Ratchet Part | Alloy Steel Manganese Phosphate Film |
Magnet | Neodymium Chrome Plating |
Bit | Alloy Steel Nickel Plating |
Bit Holder | Polyethylene (Black) |
Application
Attaching and removing screws in limited access spaces of equipment, devices, and vehiclesCharacteristics
- This is a short-length bit and dedicated bit ratchet handle set. With the bit mounted to the ratchet part, the height is approximately 17 mm, making it suitable for limited access spaces.
- The ratchet mechanism eliminates the need to re-insert the bit in the recess of the screw, enabling continuous screw turning. The 52 teeth on the ratchet part allow the handle to be moved back and forth in approximately 7° intervals, making it also suitable for narrow spaces that limit the rotation direction.
- Usable in spaces where regular screwdrivers/wrenches cannot be used, it helps reduce work hours for removing peripheral components, etc.
- Required working space is decreased, so device/equipment structure can also be made more compact.
- 3 bits for cross-recessed sockets and 5 bits for hex sockets are supplied, for a total of 8 bits.
- Temporary tightening work can be done by holding the black ring on the ratchet between your fingers and turning. Can also be used as a screwdriver by inserting the bit into the grip part.
Usage Example
For spaces with limited height.Precautions for Use
- Do not use bits for extremely limited access spaces in commercial bit-interchangeable tools. Due to the short bit length, it may be difficult to remove.
- Do not use in locations exposed to live wires, as it is made of metal.
- Do not use for any applications other than for turning screws.
- Use a bit that matches the recess shape of the screw.
- During screw turning work, do not perform switching lever operation.