Hints for Correctly Using NBK Products
The video is an example using SKND(SKND). You can perform the same operation using this product.
Specs/CAD
Unit : mm
Material/Finish
SKND-PH | |
---|---|
Body Plate | Carbon Steel Electroless Nickel Plating |
Bit Retaining Bracket | Carbon Tool Steel Electroless Nickel Plating |
Bit | Alloy Steel Chrome Plating *1 |
*1: SKND-PH0 has electroless nickel plating.
Application
Attaching and removing screws in limited access spaces of equipment, devices, and vehiclesCharacteristics
- Thin screwdriver with a cross-recessed socket and plate-shaped handle.
- Can be used in limited access spaces.
- Usable in spaces where regular screwdrivers/wrenches cannot be used, it helps reduce work hours for removing peripheral components, etc.
- Required working space is decreased, so device/equipment structure can also be made more compact.
- Pressing the handle with fingers helps prevent cam-out.
Precautions for Use
- Do not use for any applications other than for turning screws.
- Do not use in locations exposed to live wires, as it is made of metal.
- Use a bit that matches the recess shape of the screw.
- Always observe the usage method on this page.
Usage
Take a firm grasp on the handle for use.For cross-recessed sockets, press manually while working to prevent cam-out from occurring.