• Special Screws
  • Tools

Magnetic Screwdrivers

SRD

  • Tamper Resistance

Dimension Drawing

SRDMagnetic Screwdrivers寸法図

Specs/CAD

Unit : mm

Part Number L B Mass
(g)
Price
(USD)
QTY
(Piece)
SRD-6.35 210 6.35 98 49.85 Cart

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Special screwdriver for use with tamper resistant screws.

Related Products

Hex Socket Head Cap Screws (with Pin) SRHSSRHFS Dedicated Bit SRHB
SRHB

SRDMagnetic Screwdrivers

Hexalobular Socket Bolts (with Pin) SRBSSRFXSSSC-SRBS Dedicated Bit SRXB
SRXB

SRDMagnetic Screwdrivers

Hexalobular Socket Head Screw Dedicated Bit SKXB
SKXB

SRDMagnetic Screwdrivers

Five-Lobe Socket Button Head Cap Screws (with Pin) SRSASSRGS Dedicated Bit SRSABSRGB
SRSABSRSAB
SRGBSRGB

SRDMagnetic Screwdrivers

Triangular Socket Button Head Cap Screws SRTRS Dedicated Bit SRTRB
SRTRB

SRDMagnetic Screwdrivers

Tamper Resistant Special Low Profile Cap Screws SRSHS Dedicated Bit SRSHB
SRSHB

SRDMagnetic Screwdrivers

Two Hole Pan Head Machine Screws SRTS Dedicated Bit SRTB
SRTB

SRDMagnetic Screwdrivers

Triwing Pan Head Machine Screws SRWS Dedicated Bit SRWB
SRWB

SRDMagnetic Screwdrivers


Product List

Click here to see Tools

Click here to see Special Screws

Most Read