Vacuum

Image Hex Socket Head Cap Screws (Inconel equiv.) with Ventilation Hole Hex Socket Head Cap Screws (Hastelloy C-276 equiv.) with Ventilation Hole Hex Socket Head Cap Screws (Hastelloy C-22 equiv.) with Ventilation Hole Molybdenum Hex Socket Head Cap Screws with Ventilation Hole Aluminum Hex Socket Head Cap Screws with Ventilation Hole Hex Socket Head Cap Screws with Ventilation Hole - High Intensity Stainless Steel Socket Head Cap Screws with Ventilation Hole Socket Head Cap Screws with Ventilation Hole Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole
Part Number SVSI SVSH-C276 SVSH-C22 SVSM SVSA SVSLG SVSS SVSS-PC SVSQS
Part Name Hex Socket Head Cap Screws (Inconel equiv.) with Ventilation Hole Hex Socket Head Cap Screws (Hastelloy C-276 equiv.) with Ventilation Hole Hex Socket Head Cap Screws (Hastelloy C-22 equiv.) with Ventilation Hole Molybdenum Hex Socket Head Cap Screws with Ventilation Hole Aluminum Hex Socket Head Cap Screws with Ventilation Hole Hex Socket Head Cap Screws with Ventilation Hole - High Intensity Stainless Steel Socket Head Cap Screws with Ventilation Hole Socket Head Cap Screws with Ventilation Hole Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole
Material Inconel Hastelloy Hastelloy Pure molybdenum A5056 SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - - - - Special Chemical Polishing -
Thread Size M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M6 M2 ~ M12 M3 ~ M12 M3 ~ M12
Feature Chemical Resistance
Heat Resistance
Chemical Resistance Chemical Resistance Heat Resistance Lightweight High Strength(Equivalent to Strength Class 10.8) Standard Low outgas Built-in Washers
Image Socket Head Cap Screws with Ventilation Hole - MoS<sub>2</sub> Shot Socket Head Cap Screws with Ventilation Hole - Silver Plating Hex Socket Head Cap Screws with Ventilation Hole - High Intensity S.S. Socket Head Cap Screws with Ventilation Hole - SUS316L Hex Socket Head Cap Screws with Ventilation Hole - Titanium Socket Head Cap Screws with Ventilation Hole with Low Profile Socket Head Cap Screws with Ventilation Hole with Special Low Profile Hex Socket Head Cap Screw with Special Low Profile (SUS316L, with Ventilation Hole) Hex Socket Head Cap Screw with Special Low Profile (Titanium, with Ventilation Hole)
Part Number SVSS-MOS SVSS-AG SVSX-88 SVSL SVST SVLS SVSHS SVSHL SVSHT
Part Name Socket Head Cap Screws with Ventilation Hole - MoS2 Shot Socket Head Cap Screws with Ventilation Hole - Silver Plating Hex Socket Head Cap Screws with Ventilation Hole - High Intensity S.S. Socket Head Cap Screws with Ventilation Hole - SUS316L Hex Socket Head Cap Screws with Ventilation Hole - Titanium Socket Head Cap Screws with Ventilation Hole with Low Profile Socket Head Cap Screws with Ventilation Hole with Special Low Profile Hex Socket Head Cap Screw with Special Low Profile (SUS316L, with Ventilation Hole) Hex Socket Head Cap Screw with Special Low Profile (Titanium, with Ventilation Hole)
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L HiMo SUS316L Pure Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L Pure Titanium
Surface Treatment Molybdenum Disulfide Shot Treatment Silver plating - - - - - - -
Thread Size M3 ~ M8 M3 ~ M8 M3 ~ M6 M3 ~ M12 M3 ~ M5 M3 ~ M10 M3 ~ M6 M3 ~ M5 M3 ~ M6
Feature Seizing prevention Seizing prevention High Strength(Strength Class 8.8) CorrosionResistance Lightweight
Nonmagnetic
Chemical Resistance
Low Profile
Small Space
Special Low Profile
Small Space
Special Low Profile
Small Space
Lightweight
Nonmagnetic
Chemical Resistance
Image Hex Socket Countersunk Head Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Hex Posts with Ventilation Hole Washers with Ventilation Grooves Washers with Ventilation Grooves Washers with Ventilation Grooves - Titanium Clamping Set Screws with Ventilation Hole Clamping Set Screws with Ventilation Hole Cover Caps
Part Number SVFCS SVFS SHVAS SWAS-VF SWAS-VF-PC SWAT-VF SCSS-VR SCSS-VF SCAP-AL
Part Name Hex Socket Countersunk Head Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Hex Posts with Ventilation Hole Washers with Ventilation Grooves Washers with Ventilation Grooves Washers with Ventilation Grooves - Titanium Clamping Set Screws with Ventilation Hole Clamping Set Screws with Ventilation Hole Cover Caps
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS304 SUS304 SUS304 Pure Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) A5056
Surface Treatment - - - - Special Chemical Polishing - - - -
Thread Size M3 ~ M8 M2 ~ M6 M3 ~ M8 - - - M5 ~ M10 M5 ~ M10 M5 ~ M16
Feature Hex Socket
CountersunkHead Screws
Small Space
Flat Head Machine Screws
Small Space
Single - end Female Screw Type Standard Low outgas Lightweight
Nonmagnetic
For Fixing
Full Ball
For Fixing
Flat Ball
Low Outgas
Corrosion Resistance
Image Cover Caps Socket Head Cap Screws for Cover Caps
Part Number SCAP-CE SNCPS
Part Name Cover Caps Socket Head Cap Screws for Cover Caps
Material Al2O3 (Alumina 99.5%) SUSXM7 (Equivalent to SUS304)
Surface Treatment - -
Thread Size M5 ~ M16 M3 ~ M10
Feature Heat Resistance
Chemical Resistance

Electrical Insulation
For Cover Caps