Specs/CAD
Unit : mm
Part Number | L | M (Coarse) Nominal of Thread |
Pitch | Db | B | d | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|
SCSS-M5-8-VR | 8.6 | M5 | 0.8 | 3 | 2.5 | 1.5 | 1 | 0.8 | 8.83 | CAD | Cart |
SCSS-M5-12-VR | 12.6 | M5 | 0.8 | 3 | 2.5 | 1.5 | 1 | 1.3 | 9.48 | CAD | Cart |
SCSS-M5-20-VR | 20.6 | M5 | 0.8 | 3 | 2.5 | 1.5 | 1 | 2.3 | 10.56 | CAD | Cart |
SCSS-M6-10-VR | 10.8 | M6 | 1 | 4 | 3 | 2 | 1 | 1.5 | 9.62 | CAD | Cart |
SCSS-M6-16-VR | 16.8 | M6 | 1 | 4 | 3 | 2 | 1 | 2.5 | 10.23 | CAD | Cart |
SCSS-M6-20-VR | 20.8 | M6 | 1 | 4 | 3 | 2 | 1 | 3.4 | 11.19 | CAD | Cart |
SCSS-M6-25-VR | 25.8 | M6 | 1 | 4 | 3 | 2 | 1 | 4 | 11.66 | CAD | Cart |
SCSS-M8-10-VR | 11.2 | M8 | 1.25 | 5.5 | 4 | 2 | 1 | 2.5 | 11.19 | CAD | Cart |
SCSS-M8-12-VR | 13.2 | M8 | 1.25 | 5.5 | 4 | 2 | 1 | 3.2 | 11.19 | CAD | Cart |
SCSS-M8-20-VR | 21.2 | M8 | 1.25 | 5.5 | 4 | 2 | 1 | 5.7 | 12.60 | CAD | Cart |
SCSS-M8-25-VR | 26.2 | M8 | 1.25 | 5.5 | 4 | 2 | 1 | 7.7 | 13.54 | CAD | Cart |
SCSS-M8-30-VR | 31.2 | M8 | 1.25 | 5.5 | 4 | 2 | 1 | 9 | 14.18 | CAD | Cart |
SCSS-M10-16-VR | 17.7 | M10 | 1.5 | 7 | 5 | 3 | 1 | 5 | 13.08 | CAD | Cart |
SCSS-M10-20-VR | 21.7 | M10 | 1.5 | 7 | 5 | 3 | 1 | 7 | 13.54 | CAD | Cart |
SCSS-M10-25-VR | 26.7 | M10 | 1.5 | 7 | 5 | 3 | 1 | 9.5 | 14.49 | CAD | Cart |
SCSS-M10-35-VR | 36.7 | M10 | 1.5 | 7 | 5 | 3 | 1 | 11 | 16.70 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SCSS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Ball | SUS440C(Hardness 55-60HRC) Thin Fluorine Coating |
Application
Fixing and locating workpiece, Vacuum devices, FPD production equipment, semiconductor devicesCharacteristics
- This screw is used to secure work in vacuum devices and vacuum chambers, such as FPD production equipment and semiconductor devices.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- The thin fluorine coating keeps the ball highly lubricated, even after cleanroom washing.
- Ventilation holes and grooves easily release gas trapped in machines.
- SCSS-VR has a full ball to firmly secure work at the contact point.
- The contact surface of SCSS-VF is a flat ball. Workpiece is not damaged. The ball rotates flexibly up to 9°. Clamps securely even the inclied surface.